Print Back
    The DI Type coupling has a “Drop-In” spacer assembly that is assembled at the factory. The coupling consists of two hubs and a spacer assembly comprising of the spacer, two unitized disc packs, and two guard rings. The disc packs are bolted to the spacer and guard rings at the factory using the torque values recommended by Lovejoy for the disc pack bolts. With the hubs mounted on the shafts, the entire disc pack assembly can be “Dropped In” place between the two hubs. The hubs are piloted to ensure proper centering of the spacer assembly. This piloting serves as an anti-flail feature and aids in the coupling’s ability to meet the balance standards mandated by API. This style coupling is designed to meet the balance and anti-flail requirements specified in API-610.

    Oversized, or Jumbo, hubs are available for use with the DI Type coupling to allow for larger bore sizes on most DI coupling sizes. This allows for the use of smaller DI couplings in applications where a smaller size coupling can still accommodate the application torque.
DI-6 Type Drop-In Center Industrial Coupling Hubs - Metric
DI-6 Type Drop-In Center Industrial Coupling Hubs - Metric-2
Unit of Measure
Items DI-6 Type Drop-In Center Industrial Coupling Hubs - Metric
69790412127
DI-6 Type Hubs with Keyway - Inch (Imperial) Bores
DI-6 Type Drop-In Center Industrial Coupling Hubs - Metric
69790412128
DI-6 Type Hubs with Keyway - Inch (Imperial) Bores
DI-6 Type Drop-In Center Industrial Coupling Hubs - Metric
69790499458
DI-6 Type Hubs with Keyway - Inch (Imperial) Bores
DI-6 Type Drop-In Center Industrial Coupling Hubs - Metric
69790497403
DI-6 Type Hubs with Keyway - Inch (Imperial) Bores
DI-6 Type Drop-In Center Industrial Coupling Hubs - Metric
69790497126
DI-6 Type Hubs with Keyway - Inch (Imperial) Bores
Description  N/A DI90-6-HUB-1-3/8-5/16X5/32KW N/A DI90-6-HUB-1-5/8-3/8X3/16KW N/A DI110-6-HUB-.751-3/16X3/32KW-2SS90 N/A DI110-6-HUB-1.626-3/8X3/16KW N/A DI110-6-HUB-1-1/8-1/4X1/8KW
Bore Size  N/A 1 3/8 in N/A 1 5/8 in N/A 3/4 in N/A 1 5/8 in N/A 1 1/8 in
Hub Style N/A Standard
Size N/A 90-6 N/A 90-6 N/A 110-6 N/A 110-6 N/A 110-6
Type N/A Disc Coupling Hubs
Hub Material N/A AISI 1045
Set Screw Style Coupling Size (Dimension T) N/A No Setscrew N/A No Setscrew N/A 1/4-20 N/A No Setscrew N/A No Setscrew
Keyway Size (W x D) N/A 5/16 x 5/32 in N/A 3/8 x 3/16 in N/A 3/16 x 3/32 in N/A 3/8 x 3/16 in N/A 1/4 x 1/8 in
Length thru Bore N/A 1.570 in39.88 mm N/A 1.570 in39.88 mm N/A 1.97 in50.04 mm N/A 1.97 in50.04 mm N/A 1.97 in50.04 mm
Style N/A Bored
Overall Length N/A 6.25 in159.00 mm N/A 6.25 in159.00 mm N/A 8.19 in208 mm N/A 8.19 in208 mm N/A 8.19 in208 mm
Color N/A Metallic
Nominal Torque N/A 2100 in·lb N/A 2100 in·lb N/A 5100 in·lb N/A 5100 in·lb N/A 5100 in·lb
Max. Torque N/A 4200 in·lb N/A 4200 in·lb N/A 10200 in·lb N/A 10200 in·lb N/A 10200 in·lb
Max. Bore (Dimensions ID1/ID2) N/A 1.68 in43 mm N/A 1.68 in43 mm N/A 2.06 in52 mm N/A 2.06 in52 mm N/A 2.06 in52 mm
Max. Speed (Unbalanced) N/A 9100 rpm N/A 9100 rpm N/A 7200 rpm N/A 7200 rpm N/A 7200 rpm
Max. Speed (Balanced) N/A 22700 rpm N/A 22700 rpm N/A 18000 rpm N/A 18000 rpm N/A 18000 rpm
Dimension FD N/A 3.700 in94.00 mm N/A 3.700 in94.00 mm N/A 4.53 in115 mm N/A 4.53 in115 mm N/A 4.53 in115 mm
Dimension HD N/A 2.360 in60.00 mm N/A 2.360 in60.00 mm N/A 2.87 in73 mm N/A 2.87 in73 mm N/A 2.87 in73 mm
Dimension S N/A 1.270 in32.00 mm N/A 1.270 in32.00 mm N/A 2.410 in61.00 mm N/A 2.410 in61.00 mm N/A 2.410 in61.00 mm
Distance between Shaft Ends (Dimension BSE) N/A 3.110 in79.00 mm N/A 3.110 in79.00 mm N/A 4.25 in108 mm N/A 4.25 in108 mm N/A 4.25 in108 mm
Axial Misalignment (∆ Ka) N/A 0.059 in N/A 0.059 in N/A 0.083 in N/A 0.083 in N/A 0.083 in
Max. Angular Misalignment N/A 1.50 º
Torsional Stiffness x 106 N/A 2.40 in·lb/rad N/A 2.40 in·lb/rad N/A 3.4 in·lb/rad N/A 3.4 in·lb/rad N/A 3.4 in·lb/rad
Rated Power at 100 rpm N/A 3.50 hp2.60 kW N/A 3.50 hp2.60 kW N/A 8 hp6 kW N/A 8 hp6 kW N/A 8 hp6 kW
Coupling Series N/A DI-6
Coupling Type N/A Disc
Weight N/A 1.85 lb N/A 1.58 lb N/A 4.79 lb N/A 3.85 lb N/A 4.48 lb
Weight (Complete Coupling w/ Max. Bores) N/A 8.00 lb N/A 8.00 lb N/A 12.00 lb N/A 12.00 lb N/A 12.00 lb
Cubic inches N/A 21.49330 in³ N/A 21.49330 in³ N/A 40.42617 in³ N/A 40.42617 in³ N/A 40.42617 in³