Print Back
    The DI Type coupling has a “Drop-In” spacer assembly that is assembled at the factory. The coupling consists of two hubs and a spacer assembly comprising of the spacer, two unitized disc packs, and two guard rings. The disc packs are bolted to the spacer and guard rings at the factory using the torque values recommended by Lovejoy for the disc pack bolts. With the hubs mounted on the shafts, the entire disc pack assembly can be “Dropped In” place between the two hubs. The hubs are piloted to ensure proper centering of the spacer assembly. This piloting serves as an anti-flail feature and aids in the coupling’s ability to meet the balance standards mandated by API. This style coupling is designed to meet the balance and anti-flail requirements specified in API-610.

    Oversized, or Jumbo, hubs are available for use with the DI Type coupling to allow for larger bore sizes on most DI coupling sizes. This allows for the use of smaller DI couplings in applications where a smaller size coupling can still accommodate the application torque.
    Note: Bolt kits are generally INCLUDED when ordering a DI type hub. Unless ordered as a replacement part, bolt kits are generally not ordered as a stand alone item.
DI-6 Type Drop-In Center Industrial Coupling Standard Hub Bolt Kits - Metric
DI-6 Type Drop-In Center Industrial Coupling Standard Hub Bolt Kits - Metric-2
Unit of Measure
Items DI-6 Type Drop-In Center Industrial Coupling Standard Hub Bolt Kits - Metric
69790494933
DI-6 Type Standard Hub Bolt Kits
DI-6 Type Drop-In Center Industrial Coupling Standard Hub Bolt Kits - Metric
69790493904
DI-6 Type Standard Hub Bolt Kits
DI-6 Type Drop-In Center Industrial Coupling Standard Hub Bolt Kits - Metric
69790493095
DI-6 Type Standard Hub Bolt Kits
DI-6 Type Drop-In Center Industrial Coupling Standard Hub Bolt Kits - Metric
69790493096
DI-6 Type Standard Hub Bolt Kits
DI-6 Type Drop-In Center Industrial Coupling Standard Hub Bolt Kits - Metric
69790493098
DI-6 Type Standard Hub Bolt Kits
Description  N/A 90-6/94-6-HUB BOLT KIT-STD N/A 110-6/115-6-HUB BOLT KIT-STD N/A 132-6/139-6-HUB BOLT KIT-STD N/A 158-6/165-6-HUB BOLT KIT-STD N/A 202-6/210-6-HUB BOLT KIT-STD
Width N/A 12.000 in
Height N/A 9.000 in
Depth N/A 1.00 in
Cubic inches N/A 108.00000 in³
Overall Length N/A 6.25 in159.00 mm N/A 8.19 in208 mm N/A 9.100 in231 mm N/A 11.02 in280 mm N/A 14.39 in366 mm
Hub Style N/A Standard
Coupling Size N/A 90-6 N/A 110-6 N/A 132-6 N/A 158-6 N/A 202-6
Coupling Series N/A DI-6
Type N/A Hub Bolt Kits
Material N/A Steel
Max. Bore (Dimensions ID1/ID2) N/A 1.68 in43 mm N/A 2.06 in52 mm N/A 2.69 in67 mm N/A 3.13 in80 mm N/A 4.06 in102 mm
Length thru Bore N/A 1.570 in39.88 mm N/A 1.970 in50.04 mm N/A 2.360 in59.94 mm N/A 2.760 in70.10 mm N/A 3.540 in89.92 mm
Dimension HD N/A 2.360 in60.00 mm N/A 2.870 in73.00 mm N/A 3.74 in95 mm N/A 4.410 in112.00 mm N/A 5.670 in144.00 mm
Application N/A Drop In Disc Coupling Design Bolt Kit
Number of Pieces N/A 6
Dimension FD N/A 3.7 in94.00 mm N/A 4.53 in115.00 mm N/A 5.47 in139.00 mm N/A 6.5 in165.00 mm N/A 8.27 in210.00 mm
Distance between Shaft Ends (Dimension BSE) N/A 3.110 in79.00 mm N/A 4.25 in108 mm N/A 4.380 in111.00 mm N/A 5.5 in140.00 mm N/A 7.31 in186.00 mm
Dimension S N/A 1.270 in32.00 mm N/A 2.410 in61.00 mm N/A 2.540 in64.00 mm N/A 3.120 in79.00 mm N/A 4.120 in105.00 mm
Weight N/A 0.70 lb N/A 1.20 lb N/A 1.60 lb N/A 2.10 lb N/A 4.20 lb
Weight (Complete Coupling w/ Max. Bores) N/A 8.00 lb4.00 Kg N/A 12.00 lb6.00 Kg N/A 22.00 lb10.00 Kg N/A 40.00 lb18.00 Kg N/A 84.00 lb38.00 Kg
Max. Speed (Unbalanced) N/A 9100 rpm N/A 7200 rpm N/A 5840 rpm N/A 4920 rpm N/A 3840 rpm
Max. Speed (Balanced) N/A 22700 rpm N/A 18000 rpm N/A 14600 rpm N/A 12300 rpm N/A 9600 rpm
Nominal Torque N/A 2100 in·lb240 N·m N/A 5100 in·lb575 N·m N/A 9700 in·lb1100 N·m N/A 17700 in·lb2000 N·m N/A 40700 in·lb4600 N·m
Max. Torque N/A 4200 in·lb480 N·m N/A 10200 in·lb1150 N·m N/A 19200 in·lb2200 N·m N/A 35400 in·lb4000 N·m N/A 81400 in·lb9200 N·m
Axial Misalignment (∆ Ka) N/A 0.059 in1.50 mm N/A 0.083 in2.1 mm N/A 0.102 in2.6 mm N/A 0.122 in3.1 mm N/A 0.15 in3.8 mm
Max. Angular Misalignment N/A 1.50 º N/A 1.50 º N/A 1.50 º N/A 1.50 º N/A 1 º
Torsional Stiffness x 106 N/A 2.40 in·lb/rad0.30 Nm/rad N/A 3.4 in·lb/rad0.40 Nm/rad N/A 4.4 in·lb/rad0.50 Nm/rad N/A 5.8 in·lb/rad0.70 Nm/rad N/A 13.3 in·lb/rad1.50 Nm/rad
Rated Power at 100 rpm N/A 3.50 hp2.60 kW N/A 8 hp6 kW N/A 15.4 hp11.5 kW N/A 28.2 hp21 kW N/A 64.6 hp48.2 kW
Coupling Type N/A Gear