| Items |
QMMC10J115S Eccentric Cartridge Block |
QMMC10J050S Eccentric Cartridge Block |
QMMC10J200S Eccentric Cartridge Block |
QMMC11J055S Eccentric Cartridge Block |
QMMC11J203S Eccentric Cartridge Block |
|||||
| Engineering Group | N/A Mounted Bearing | |||||||||
| Bearing Number | N/A 22210 | N/A 22210 | N/A 22210 | N/A 22211 | N/A 22211 | |||||
| Shaft Size | N/A 1 15/16 in | N/A 50 mm | N/A 2 in | N/A 55 mm | N/A 2 3/16 in | |||||
| Shaft Size Type | N/A Imperial | N/A Metric | N/A Imperial | N/A Metric | N/A Imperial | |||||
| Full Timken Part Number | N/A QMMC10J115SB QMMC10J115SC QMMC10J115SEB QMMC10J115SEC QMMC10J115SEM QMMC10J115SEN QMMC10J115SEO QMMC10J115SET QMMC10J115SM QMMC10J115SN QMMC10J115SO QMMC10J115ST | N/A QMMC10J050SB QMMC10J050SC QMMC10J050SEB QMMC10J050SEC QMMC10J050SEM QMMC10J050SEN QMMC10J050SEO QMMC10J050SET QMMC10J050SETHT QMMC10J050SM QMMC10J050SN QMMC10J050SO QMMC10J050ST QMMC10J050STHT | N/A QMMC10J200SB QMMC10J200SC QMMC10J200SEB QMMC10J200SEC QMMC10J200SEM QMMC10J200SEN QMMC10J200SEO QMMC10J200SET QMMC10J200SM QMMC10J200SN QMMC10J200SO QMMC10J200ST | N/A QMMC11J055SB QMMC11J055SC QMMC11J055SEB QMMC11J055SEC QMMC11J055SEM QMMC11J055SEN QMMC11J055SEO QMMC11J055SET QMMC11J055SM QMMC11J055SN QMMC11J055SO QMMC11J055ST | N/A QMMC11J203SB QMMC11J203SC QMMC11J203SEB QMMC11J203SEC QMMC11J203SEM QMMC11J203SEN QMMC11J203SEO QMMC11J203SET QMMC11J203SM QMMC11J203SN QMMC11J203SO QMMC11J203ST | |||||
| Dimension A | N/A 0.53 in13.5 mm | |||||||||
| Dimension B | N/A 0.91 in23.1 mm | |||||||||
| Dimension C | N/A 2.76 in70.1 mm | N/A 2.76 in70.1 mm | N/A 2.76 in70.1 mm | N/A 2.99 in75.9 mm | N/A 2.99 in75.9 mm | |||||
| Dimension D | N/A 0.19 in4.8 mm | |||||||||
| Dimension F | N/A 4.1250 in104.8 mm | N/A 4.1250 in104.8 mm | N/A 4.1250 in104.8 mm | N/A 4.531 in115.1 mm | N/A 4.531 in115.1 mm | |||||
| Dimension G | N/A 2.45 in62.2 mm | N/A 2.45 in62.2 mm | N/A 2.45 in62.2 mm | N/A 2.58 in65.5 mm | N/A 2.58 in65.5 mm | |||||
| Dimension K | N/A 0.98 in24.9 mm | N/A 0.98 in24.9 mm | N/A 0.98 in24.9 mm | N/A 1.13 in28.7 mm | N/A 1.13 in28.7 mm | |||||
| Dimension L Exp | N/A 3.2 in81.3 mm | N/A 3.2 in81.3 mm | N/A 3.2 in81.3 mm | N/A 3.37 in85.6 mm | N/A 3.37 in85.6 mm | |||||
| Dimension L Fix | N/A 3.12 in79.2 mm | N/A 3.12 in79.2 mm | N/A 3.12 in79.2 mm | N/A 3.29 in83.6 mm | N/A 3.29 in83.6 mm | |||||
| Dimension M | N/A 1.89 in48 mm | N/A 1.89 in48 mm | N/A 1.89 in48 mm | N/A 1.99 in50.5 mm | N/A 1.99 in50.5 mm | |||||
| Dimension R | N/A 0.24 in6.1 mm | N/A 0.24 in6.1 mm | N/A 0.24 in6.1 mm | N/A 0.16 in4.1 mm | N/A 0.16 in4.1 mm | |||||
| Dimension S | N/A 2.87 in72.9 mm | N/A 2.87 in72.9 mm | N/A 2.87 in72.9 mm | N/A 3.12 in79.2 mm | N/A 3.12 in79.2 mm | |||||
| C0 - Static Load | N/A 26600 lbf118000 N | N/A 26600 lbf118000 N | N/A 26600 lbf118000 N | N/A 31900 lbf142000 N | N/A 31900 lbf142000 N | |||||
| C - Dynamic Load (Basic) | N/A 26300 lbf117000 N | N/A 26300 lbf117000 N | N/A 26300 lbf117000 N | N/A 31400 lbf140000 N | N/A 31400 lbf140000 N | |||||
| Locking Style | N/A Eccentric | |||||||||
| Housing Construction | N/A Cartridge | |||||||||
| Weight | N/A 8 lb3.6 Kg | N/A 8 lb3.6 Kg | N/A 8 lb3.6 Kg | N/A 10 lb4.5 Kg | N/A 10 lb4.5 Kg | |||||
| UPC Code | N/A 0883450076623 0883450076630 0883450076654 0883450076661 0883450076678 0883450076685 0883450076692 0883450076708 0883450167826 0883450168502 0883450259606 0883450260084 | N/A 0883450076524 0883450076531 0883450076555 0883450076562 0883450076579 0883450076586 0883450076593 0883450076609 0883450167840 0883450168526 0883450259620 0883450260107 0883450461856 0883450462532 | N/A 0883450076722 0883450076739 0883450076753 0883450076760 0883450076777 0883450076784 0883450076791 0883450076807 0883450167833 0883450168519 0883450259613 0883450260091 | N/A 0883450032926 0883450032995 0883450259651 0883450260138 0883450264761 0883450264778 0883450264785 0883450264792 0883450264921 0883450264938 0883450264945 0883450264952 | N/A 0883450076821 0883450076838 0883450076852 0883450076869 0883450076876 0883450076883 0883450076890 0883450076906 0883450167857 0883450168533 0883450259637 0883450260114 | |||||
| e - Geometry Factor | N/A 0.24 | N/A 0.24 | N/A 0.24 | N/A 0.23 | N/A 0.23 | |||||
| Y1 - Geometry Factor | N/A 2.84 | N/A 2.84 | N/A 2.84 | N/A 2.95 | N/A 2.95 | |||||
| Y2 - Geometry Factor | N/A 4.23 | N/A 4.23 | N/A 4.23 | N/A 4.40 | N/A 4.40 | |||||
| Oil Lubrication - M/N Seal | N/A 2400 rpm | N/A 2400 rpm | N/A 2400 rpm | N/A 2200 rpm | N/A 2200 rpm | |||||
| Oil Lubrication - T Seal | N/A 4200 rpm | N/A 4200 rpm | N/A 4200 rpm | N/A 3800 rpm | N/A 3800 rpm | |||||
| Oil Lubrication - B/C/O Seal | N/A 1800 rpm | N/A 1800 rpm | N/A 1800 rpm | N/A 1600 rpm | N/A 1600 rpm | |||||
| Grease Lubrication - M/N Seal | N/A 2400 rpm | N/A 2400 rpm | N/A 2400 rpm | N/A 2200 rpm | N/A 2200 rpm | |||||
| Grease Lubrication - T Seal | N/A 3550 rpm | N/A 3550 rpm | N/A 3550 rpm | N/A 3200 rpm | N/A 3200 rpm | |||||
| Grease Lubrication - B/C/O Seal | N/A 1800 rpm | N/A 1800 rpm | N/A 1800 rpm | N/A 1600 rpm | N/A 1600 rpm | |||||
| Float | N/A 0.05 in1.27 mm | |||||||||
| Shaft Tolerance | N/A 0.0015 in0.038 mm | |||||||||
| Eng Internal Radial Clearance - Min | N/A 0.0014 | N/A 0.0014 | N/A 0.0014 | N/A 0.0016 | N/A 0.0016 | |||||
| Eng Internal Radial Clearance - Max | N/A 0.0022 | N/A 0.0022 | N/A 0.0022 | N/A 0.0026 | N/A 0.0026 | |||||
| Pre Install Clearance Min | N/A 0.0016 in0.040 mm | |||||||||
| Pre Install Clearance Max | N/A 0.0026 in0.065 mm | |||||||||
|
|
||||||||||