Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Eccentric-Square-Flange-Block
Unit of Measure
Items Timken-Mounted-Bearing-Eccentric-Square-Flange-Block
QMFMD08J035S
Eccentric Flange Block
Timken-Mounted-Bearing-Eccentric-Square-Flange-Block
QMF08J107S
Eccentric Flange Block
Timken-Mounted-Bearing-Eccentric-Square-Flange-Block
QMFL08J107S
Eccentric Flange Block
Timken-Mounted-Bearing-Eccentric-Square-Flange-Block
QMFX08J107S
Eccentric Flange Block
Timken-Mounted-Bearing-Eccentric-Square-Flange-Block
QMFMD08J107S
Eccentric Flange Block
Engineering Group N/A Mounted Bearing
Bearing Number N/A 22208
Shaft Size N/A 35 mm N/A 1 7/16 in N/A 1 7/16 in N/A 1 7/16 in N/A 1 7/16 in
Shaft Size Type N/A Metric N/A Imperial N/A Imperial N/A Imperial N/A Imperial
Full Timken Part Number N/A N/A QMF08J107SB QMF08J107SC QMF08J107SEB QMF08J107SEC QMF08J107SEM QMF08J107SEN QMF08J107SEO QMF08J107SET QMF08J107SM QMF08J107SMNG QMF08J107SN QMF08J107SO QMF08J107ST N/A QMFL08J107SB QMFL08J107SC QMFL08J107SEB QMFL08J107SEC QMFL08J107SEM QMFL08J107SEN QMFL08J107SEO QMFL08J107SET QMFL08J107SM QMFL08J107SN QMFL08J107SO QMFL08J107ST N/A QMFX08J107SB QMFX08J107SC QMFX08J107SEB QMFX08J107SEC QMFX08J107SEM QMFX08J107SEN QMFX08J107SEO QMFX08J107SET QMFX08J107SM QMFX08J107SN QMFX08J107SO QMFX08J107ST N/A
Dimension BC N/A 5.66 in143.8 mm N/A 4.95 in125.7 mm N/A 5 in127 mm N/A 5.26 in133.6 mm N/A 5.66 in143.8 mm
Dimension C N/A 2.38 in60.5 mm N/A 2.38 in60.5 mm N/A 2.38 in60.5 mm N/A 2.36 in59.9 mm N/A 2.38 in60.5 mm
Dimension D N/A 4.25 in108 mm N/A 3.69 in93.7 mm N/A 3.69 in93.7 mm N/A 3.69 in93.7 mm N/A 4.25 in108 mm
Dimension E N/A 4 in101.6 mm N/A 3.5 in88.9 mm N/A 3.54 in89.9 mm N/A 3.72 in94.5 mm N/A 4 in101.6 mm
Dimension F N/A 5.13 in130.3 mm N/A 4.63 in117.6 mm N/A 4.63 in117.6 mm N/A 4.63 in117.6 mm N/A 5.13 in130.3 mm
Dimension H N/A 0.88 in22.4 mm
Dimension J (Bolt Size) N/A 0.5 in12 mm
Dimension K N/A 1 in25.4 mm
Dimension L Exp N/A 2.95 in74.9 mm
Dimension L Fix N/A 2.87 in72.9 mm
Dimension M N/A 1.75 in44.5 mm
Dimension R N/A 0.12 in3 mm
Dimension S N/A 2.75 in69.9 mm
C0 - Static Load N/A 22400 lbf99700 N
C - Dynamic Load (Basic) N/A 23400 lbf104000 N
Locking Style N/A Eccentric
Housing Construction N/A Four-Bolt Square Flange
Weight N/A 10 lb4.5 Kg
UPC Code N/A N/A 0883450065627 0883450065634 0883450065658 0883450065665 0883450065672 0883450065689 0883450065696 0883450065702 0883450161510 0883450162197 0883450254236 0883450254717 0883450432542 N/A 0883450069427 0883450069434 0883450069458 0883450069465 0883450069472 0883450069489 0883450069496 0883450069502 0883450162876 0883450163217 0883450255196 0883450255530 N/A 0883450141765 0883450141772 0883450141789 0883450141796 0883450141802 0883450141819 0883450141826 0883450141833 0883450164665 0883450165167 0883450256926 0883450257343 N/A
e - Geometry Factor N/A 0.29
Y1 - Geometry Factor N/A 2.35
Y2 - Geometry Factor N/A 3.5
Oil Lubrication - M/N Seal N/A 2700 rpm
Oil Lubrication - T Seal N/A 4500 rpm
Oil Lubrication - B/C/O Seal N/A 1950 rpm
Grease Lubrication - M/N Seal N/A 2700 rpm
Grease Lubrication - T Seal N/A 4000 rpm
Grease Lubrication - B/C/O Seal N/A 1950 rpm
Float N/A 0.05 in1.27 mm
Shaft Tolerance N/A 0.001 in0.025 mm
Eng Internal Radial Clearance - Min N/A 0.0012
Eng Internal Radial Clearance - Max N/A 0.0018
Pre Install Clearance Min N/A 0.0012 in0.03 mm
Pre Install Clearance Max N/A 0.0018 in0.045 mm