| Items |
QMMH15J211S Eccentric Hanger Block |
QMMH15J212S Eccentric Hanger Block |
QMMH15J070S Eccentric Hanger Block |
QMMH15J215S Eccentric Hanger Block |
QMMH15J075S Eccentric Hanger Block |
|||||
| Engineering Group | N/A Mounted Bearing | |||||||||
| Bearing Number | N/A 22215 | |||||||||
| Shaft Size | N/A 2 11/16 in | N/A 2 3/4 in | N/A 70 mm | N/A 2 15/16 in | N/A 75 mm | |||||
| Shaft Size Type | N/A Imperial | N/A Imperial | N/A Metric | N/A Imperial | N/A Metric | |||||
| Full Timken Part Number | N/A QMMH15J211SB QMMH15J211SC QMMH15J211SEB QMMH15J211SEC QMMH15J211SEM QMMH15J211SEN QMMH15J211SEO QMMH15J211SET QMMH15J211SM QMMH15J211SN QMMH15J211SO QMMH15J211ST | N/A QMMH15J212SB QMMH15J212SC QMMH15J212SEB QMMH15J212SEC QMMH15J212SEM QMMH15J212SEN QMMH15J212SEO QMMH15J212SET QMMH15J212SM QMMH15J212SN QMMH15J212SO QMMH15J212ST | N/A QMMH15J070SB QMMH15J070SC QMMH15J070SEB QMMH15J070SEC QMMH15J070SEM QMMH15J070SEN QMMH15J070SEO QMMH15J070SET QMMH15J070SM QMMH15J070SN QMMH15J070SO QMMH15J070ST | N/A QMMH15J215SB QMMH15J215SC QMMH15J215SEB QMMH15J215SEC QMMH15J215SEM QMMH15J215SEN QMMH15J215SEO QMMH15J215SET QMMH15J215SM QMMH15J215SN QMMH15J215SO QMMH15J215ST | N/A QMMH15J075SB QMMH15J075SC QMMH15J075SEB QMMH15J075SEC QMMH15J075SEM QMMH15J075SEN QMMH15J075SEO QMMH15J075SET QMMH15J075SM QMMH15J075SN QMMH15J075SO QMMH15J075ST | |||||
| Dimension A | N/A 5.19 in131.8 mm | |||||||||
| Dimension B | N/A 8.38 in212.9 mm | |||||||||
| Dimension C | N/A 4.01 in101.9 mm | |||||||||
| Dimension D | N/A 6.38 in162.1 mm | |||||||||
| Dimension E | N/A 2.0 in50.8 mm | |||||||||
| Dimension F | N/A 2 in50.8 mm | |||||||||
| Dimension G | N/A 2.75 in69.9 mm | |||||||||
| Dimension K | N/A 1.25 in31.8 mm | |||||||||
| Dimension L | N/A 3.62 in91.9 mm | |||||||||
| Dimension M | N/A 2.37 in60.2 mm | |||||||||
| Dimension R | N/A 0 in0 mm | |||||||||
| Dimension S | N/A 3.62 in91.9 mm | |||||||||
| Thread Size J | N/A 1-8UNC | |||||||||
| C0 - Static Load | N/A 54100 lbf240000 N | |||||||||
| C - Dynamic Load (Basic) | N/A 49900 lbf222000 N | |||||||||
| Locking Style | N/A Eccentric | |||||||||
| Housing Construction | N/A | |||||||||
| Weight | N/A 22 lb10 Kg | |||||||||
| UPC Code | N/A 0883450417716 0883450417723 0883450417730 0883450417747 0883450417754 0883450417761 0883450417778 0883450417785 0883450417792 0883450417808 0883450417815 0883450417822 | N/A 0883450417839 0883450417846 0883450417853 0883450417860 0883450417877 0883450417884 0883450417891 0883450417907 0883450417914 0883450417921 0883450417938 0883450417945 | N/A 0883450417471 0883450417488 0883450417495 0883450417501 0883450417518 0883450417525 0883450417532 0883450417549 0883450417556 0883450417563 0883450417570 0883450417587 | N/A 0883450410199 0883450417952 0883450417969 0883450417976 0883450417983 0883450417990 0883450418003 0883450418010 0883450418027 0883450418034 0883450418041 0883450418058 | N/A 0883450417594 0883450417600 0883450417617 0883450417624 0883450417631 0883450417648 0883450417655 0883450417662 0883450417679 0883450417686 0883450417693 0883450417709 | |||||
| e - Geometry Factor | N/A 0.22 | |||||||||
| Y1 - Geometry Factor | N/A 3.14 | |||||||||
| Y2 - Geometry Factor | N/A 4.67 | |||||||||
| Oil Lubrication - M/N Seal | N/A 1600 rpm | |||||||||
| Oil Lubrication - T Seal | N/A 2900 rpm | |||||||||
| Oil Lubrication - B/C/O Seal | N/A 1300 rpm | |||||||||
| Grease Lubrication - M/N Seal | N/A 1600 rpm | |||||||||
| Grease Lubrication - T Seal | N/A 2400 rpm | |||||||||
| Grease Lubrication - B/C/O Seal | N/A 1300 rpm | |||||||||
| Float | N/A 0.083 in2.108 mm | |||||||||
| Shaft Tolerance | N/A 0.002 in0.051 mm | |||||||||
| Eng Internal Radial Clearance - Min | N/A 0.0020 | |||||||||
| Eng Internal Radial Clearance - Max | N/A 0.0031 | |||||||||
| Pre Install Clearance Min | N/A 0.0020 in0.050 mm | |||||||||
| Pre Install Clearance Max | N/A 0.0031 in0.080 mm | |||||||||
|
|
||||||||||