Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Eccentric-Piloted-Flange-Cartridge
Unit of Measure
Items Timken-Mounted-Bearing-Eccentric-Piloted-Flange-Cartridge
QMCW08J035S
Eccentric Piloted Flange Cartridge
Timken-Mounted-Bearing-Eccentric-Piloted-Flange-Cartridge
QMC08J035S
Eccentric Piloted Flange Cartridge
Timken-Mounted-Bearing-Eccentric-Piloted-Flange-Cartridge
QMCMD08J035S
Eccentric Piloted Flange Cartridge
Timken-Mounted-Bearing-Eccentric-Piloted-Flange-Cartridge
QMC08J107S
Eccentric Piloted Flange Cartridge
Timken-Mounted-Bearing-Eccentric-Piloted-Flange-Cartridge
QMCW08J107S
Eccentric Piloted Flange Cartridge
Engineering Group N/A Mounted Bearing
Bearing Number N/A 22208
Shaft Size N/A 35 mm N/A 35 mm N/A 35 mm N/A 1 7/16 in N/A 1 7/16 in
Shaft Size Type N/A Metric N/A Metric N/A Metric N/A Imperial N/A Imperial
Full Timken Part Number N/A QMCW08J035SB QMCW08J035SC QMCW08J035SEB QMCW08J035SEC QMCW08J035SEM QMCW08J035SEN QMCW08J035SEO QMCW08J035SET QMCW08J035SM QMCW08J035SN QMCW08J035SO QMCW08J035ST N/A QMC08J035SB QMC08J035SC QMC08J035SEB QMC08J035SEC QMC08J035SEM QMC08J035SEN QMC08J035SEO QMC08J035SET QMC08J035SM QMC08J035SN QMC08J035SO QMC08J035ST N/A N/A QMC08J107SB QMC08J107SC QMC08J107SEB QMC08J107SEC QMC08J107SEM QMC08J107SEN QMC08J107SEO QMC08J107SET QMC08J107SM QMC08J107SN QMC08J107SO QMC08J107ST N/A QMCW08J107SB QMCW08J107SC QMCW08J107SEB QMCW08J107SEC QMCW08J107SEM QMCW08J107SEN QMCW08J107SEO QMCW08J107SET QMCW08J107SM QMCW08J107SN QMCW08J107SO QMCW08J107ST
Dimension BC N/A 4.38 in111.3 mm
Dimension B Exp N/A 1.61 in40.9 mm N/A 2.04 in51.8 mm N/A 2.04 in51.8 mm N/A 2.04 in51.8 mm N/A 1.61 in40.9 mm
Dimension B Fix N/A 1.53 in38.9 mm N/A 1.96 in49.8 mm N/A 1.96 in49.8 mm N/A 1.96 in49.8 mm N/A 1.53 in38.9 mm
Dimension C N/A 2.36 in59.9 mm N/A 2.38 in60.5 mm N/A 2.38 in60.5 mm N/A 2.38 in60.5 mm N/A 2.36 in59.9 mm
Dimension D N/A 3.63 in92.2 mm
Dimension E N/A 3.09 in78.5 mm N/A 3.09 in78.5 mm N/A 3.09 in78.6 mm N/A 3.09 in78.5 mm N/A 3.09 in78.5 mm
Dimension F N/A 5.25 in133.4 mm
Dimension G N/A 3.625 in92.1 mm
Dimension H N/A 0.5 in12.7 mm N/A 0.5 in12.7 mm N/A 0.3 in12.7 mm N/A 0.5 in12.7 mm N/A 0.5 in12.7 mm
Dimension J (Bolt Size) N/A 0.438 in10 mm
Dimension K N/A 1 in25.4 mm
Dimension L Exp N/A 2.98 in75.7 mm N/A 2.98 in75.7 mm N/A 1.73 in75.7 mm N/A 2.98 in75.7 mm N/A 2.98 in75.7 mm
Dimension L Fix N/A 2.9 in73.7 mm N/A 2.9 in73.7 mm N/A 2.7 in73.7 mm N/A 2.9 in73.7 mm N/A 2.9 in73.7 mm
Dimension M N/A 1.75 in44.5 mm N/A 1.75 in44.5 mm N/A 0.92 in44.5 mm N/A 1.75 in44.5 mm N/A 1.75 in44.5 mm
Dimension N N/A 1.38 in35.1 mm N/A 0.94 in23.9 mm N/A 0.92 in23.9 mm N/A 0.94 in23.9 mm N/A 1.38 in35.1 mm
Dimension R N/A 0.15 in3.8 mm N/A 0.15 in3.8 mm N/A 0.14 in4.06 mm N/A 0.15 in3.8 mm N/A 0.15 in3.8 mm
Dimension S N/A 2.75 in69.9 mm N/A 2.75 in69.9 mm N/A 2.73 in69.9 mm N/A 2.75 in69.9 mm N/A 2.75 in69.9 mm
C0 - Static Load N/A 22400 lbf99700 N
C - Dynamic Load (Basic) N/A 23400 lbf104000 N
Locking Style N/A Eccentric
Housing Construction N/A Piloted Flange Cartridge
Weight N/A 8 lb3.6 Kg N/A 8 lb3.6 Kg N/A 6 lb3.6 Kg N/A 8 lb3.6 Kg N/A 8 lb3.6 Kg
UPC Code N/A 883450416887 883450416894 883450416900 883450416917 883450416924 883450416931 883450416948 883450416955 883450416962 883450416979 883450416986 883450416993 N/A 883450416764 883450416771 883450416788 883450416795 883450416801 883450416818 883450416825 883450416832 883450416849 883450416856 883450416863 883450416870 N/A N/A 0883450058223 0883450058230 0883450058254 0883450058261 0883450058278 0883450058285 0883450058292 0883450058308 0883450165549 0883450165969 0883450257763 0883450258142 N/A 0883450061421 0883450061438 0883450061452 0883450061469 0883450061476 0883450061483 0883450061490 0883450061506 0883450166386 0883450167109 0883450258524 0883450259064
e - Geometry Factor N/A 0.27
Y1 - Geometry Factor N/A 2.47
Y2 - Geometry Factor N/A 3.67
Oil Lubrication - M/N Seal N/A 2700 rpm
Oil Lubrication - T Seal N/A 4500 rpm
Oil Lubrication - B/C/O Seal N/A 1950 rpm
Grease Lubrication - M/N Seal N/A 2700 rpm
Grease Lubrication - T Seal N/A 4000 rpm
Grease Lubrication - B/C/O Seal N/A 1950 rpm
Float N/A 0.05 in1.27 mm
Shaft Tolerance N/A 0.001 in0.025 mm
Eng Internal Radial Clearance - Min N/A 0.0012
Eng Internal Radial Clearance - Max N/A 0.0018
Pre Install Clearance Min N/A 0.0012 in0.03 mm
Pre Install Clearance Max N/A 0.0018 in0.045 mm