Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Eccentric-Round-Flange-Block
Unit of Measure
Items Timken-Mounted-Bearing-Eccentric-Round-Flange-Block
QMFY08J035S
Eccentric Round Flange Block
Timken-Mounted-Bearing-Eccentric-Round-Flange-Block
QMFYP08J035S
Eccentric Round Flange Block
Timken-Mounted-Bearing-Eccentric-Round-Flange-Block
QMFXP08J035S
Eccentric Round Flange Block
Timken-Mounted-Bearing-Eccentric-Round-Flange-Block
QMFY08J107S
Eccentric Round Flange Block
Timken-Mounted-Bearing-Eccentric-Round-Flange-Block
QMFYP08J107S
Eccentric Round Flange Block
Engineering Group N/A Mounted Bearing
Bearing Number N/A 22208
Shaft Size N/A 35 mm N/A 35 mm N/A 35 mm N/A 1 7/16 in N/A 1 7/16 in
Shaft Size Type N/A Metric N/A Metric N/A Metric N/A Imperial N/A Imperial
Full Timken Part Number N/A QMFY08J035SB QMFY08J035SC QMFY08J035SEB QMFY08J035SEC QMFY08J035SEM QMFY08J035SEN QMFY08J035SEO QMFY08J035SET QMFY08J035SM QMFY08J035SN QMFY08J035SO QMFY08J035ST N/A N/A QMFXP08J107SB QMFXP08J107SC QMFXP08J107SEB QMFXP08J107SEC QMFXP08J107SEM QMFXP08J107SEN QMFXP08J107SEO QMFXP08J107SET QMFXP08J107SM QMFXP08J107SN QMFXP08J107SO QMFXP08J107ST N/A QMFY08J107SB QMFY08J107SC QMFY08J107SEB QMFY08J107SEC QMFY08J107SEM QMFY08J107SEN QMFY08J107SEO QMFY08J107SET QMFY08J107SM QMFY08J107SN QMFY08J107SO QMFY08J107ST N/A QMFYP08J107SB QMFYP08J107SC QMFYP08J107SEB QMFYP08J107SEC QMFYP08J107SEM QMFYP08J107SEN QMFYP08J107SEO QMFYP08J107SET QMFYP08J107SM QMFYP08J107SN QMFYP08J107SO QMFYP08J107ST
Dimension BC N/A 5 in127 mm N/A 5 in127 mm N/A 5.26 in133.6 mm N/A 5 in127 mm N/A 5 in127 mm
Dimension B Exp N/A
Dimension B Fix N/A
Dimension C N/A 2.38 in60.5 mm N/A 2.38 in60.5 mm N/A 2.36 in59.9 mm N/A 2.38 in60.5 mm N/A 2.38 in60.5 mm
Dimension D N/A 4.25 in108 mm N/A 4.25 in108 mm N/A 3.69 in93.7 mm N/A 4.25 in108 mm N/A 4.25 in108 mm
Dimension E N/A 4.33 in110 mm N/A 4.33 in110 mm N/A 3.72 in94.5 mm N/A 4.33 in110 mm N/A 4.33 in110 mm
Dimension F N/A 6.25 in158.8 mm N/A 6.25 in158.8 mm N/A 4.63 in117.6 mm N/A 6.25 in158.8 mm N/A 6.25 in158.8 mm
Dimension G N/A 3.563 in90.5 mm N/A 3.563 in90.5 mm N/A 3.563 in90.5 mm N/A 0 in0 mm N/A 3.563 in90.5 mm
Dimension H N/A 0.64 in16.2 mm N/A 0.64 in16.2 mm N/A 0.88 in22.1 mm N/A 0.64 in16.2 mm N/A 0.64 in16.2 mm
Dimension J (Bolt Size) N/A 0.5 in12 mm
Dimension K N/A 1 in25.4 mm
Dimension L Exp N/A 2.81 in71.4 mm N/A 2.81 in71.4 mm N/A 2.95 in74.9 mm N/A 2.81 in71.4 mm N/A 2.81 in71.4 mm
Dimension L Fix N/A 2.76 in70.2 mm N/A 2.76 in70.2 mm N/A 2.87 in72.9 mm N/A 2.76 in70.2 mm N/A 2.76 in70.2 mm
Dimension M N/A 1.75 in44.5 mm
Dimension N N/A 2.15 in54.6 mm N/A 2.15 in54.6 mm N/A 2.25 in57.2 mm N/A 2.15 in54.6 mm N/A 2.15 in54.6 mm
Dimension R N/A 0.01 in0.3 mm N/A 0.01 in0.3 mm N/A 0.12 in3 mm N/A 0.01 in0.3 mm N/A 0.01 in0.3 mm
Dimension S N/A 2.75 in69.9 mm
C0 - Static Load N/A 22400 lbf99700 N
C - Dynamic Load (Basic) N/A 23400 lbf104000 N
Locking Style N/A Eccentric
Housing Construction N/A Round Flange
Weight N/A 10 lb4.5 Kg
UPC Code N/A 0883450072328 0883450072335 0883450072359 0883450072366 0883450072373 0883450072380 0883450072397 0883450072403 0883450163552 0883450164092 0883450255875 0883450256407 N/A N/A 0883450145763 0883450145770 0883450145787 0883450145794 0883450145800 0883450145817 0883450145824 0883450145831 0883450165020 0883450165525 0883450257329 0883450257749 N/A 0883450072328 0883450072335 0883450072359 0883450072366 0883450072373 0883450072380 0883450072397 0883450072403 0883450163552 0883450164092 0883450255875 0883450256407 N/A 0883450075626 0883450075633 0883450075657 0883450075664 0883450075671 0883450075688 0883450075695 0883450075701 0883450163910 0883450164443 0883450256278 0883450256797
e - Geometry Factor N/A 0.27
Y1 - Geometry Factor N/A 2.47
Y2 - Geometry Factor N/A 3.67
Oil Lubrication - M/N Seal N/A 2700 rpm
Oil Lubrication - T Seal N/A 4500 rpm
Oil Lubrication - B/C/O Seal N/A 1950 rpm
Grease Lubrication - M/N Seal N/A 2700 rpm
Grease Lubrication - T Seal N/A 4000 rpm
Grease Lubrication - B/C/O Seal N/A 1950 rpm
Float N/A 0.05 in1.27 mm
Shaft Tolerance N/A 0.001 in0.025 mm
Eng Internal Radial Clearance - Min N/A 0.0012
Eng Internal Radial Clearance - Max N/A 0.0018
Pre Install Clearance Min N/A 0.0012 in0.03 mm
Pre Install Clearance Max N/A 0.0018 in0.045 mm