| Items |
QMTU10J115S Eccentric Take-Up Block |
QMTU10J050S Eccentric Take-Up Block |
QMTU10J200S Eccentric Take-Up Block |
QMTU11J055S Eccentric Take-Up Block |
QMTU11J203S Eccentric Take-Up Block |
|||||
| Engineering Group | N/A Mounted Bearing | |||||||||
| Bearing Number | N/A 22210 | N/A 22210 | N/A 22210 | N/A 22211 | N/A 22211 | |||||
| Shaft Size | N/A 1 15/16 in | N/A 50 mm | N/A 2 in | N/A 55 mm | N/A 2 3/16 in | |||||
| Shaft Size Type | N/A Imperial | N/A Metric | N/A Imperial | N/A Metric | N/A Imperial | |||||
| Full Timken Part Number | N/A QMTU10J115SB QMTU10J115SC QMTU10J115SEB QMTU10J115SEC QMTU10J115SEM QMTU10J115SEN QMTU10J115SEO QMTU10J115SET QMTU10J115SM QMTU10J115SN QMTU10J115SO QMTU10J115ST | N/A QMTU10J050SB QMTU10J050SC QMTU10J050SEB QMTU10J050SEC QMTU10J050SEM QMTU10J050SEN QMTU10J050SEO QMTU10J050SET QMTU10J050SM QMTU10J050SN QMTU10J050SO QMTU10J050SONG QMTU10J050ST | N/A QMTU10J200SB QMTU10J200SC QMTU10J200SEB QMTU10J200SEC QMTU10J200SEM QMTU10J200SEN QMTU10J200SEO QMTU10J200SET QMTU10J200SM QMTU10J200SN QMTU10J200SO QMTU10J200ST | N/A QMTU11J055SB QMTU11J055SC QMTU11J055SEB QMTU11J055SEC QMTU11J055SEM QMTU11J055SEN QMTU11J055SEO QMTU11J055SET QMTU11J055SM QMTU11J055SN QMTU11J055SO QMTU11J055ST | N/A QMTU11J203SB QMTU11J203SC QMTU11J203SEB QMTU11J203SEC QMTU11J203SEM QMTU11J203SEN QMTU11J203SEO QMTU11J203SET QMTU11J203SM QMTU11J203SN QMTU11J203SO QMTU11J203ST | |||||
| Dimension A1 | N/A 2.13 in54.1 mm | N/A 2.13 in54.1 mm | N/A 2.13 in54.1 mm | N/A 2.38 in60.5 mm | N/A 2.38 in60.5 mm | |||||
| Dimension C | N/A 0.75 in19.1 mm | |||||||||
| Dimension D | N/A 4-3/4 in120.7 mm | N/A 4-3/4 in120.7 mm | N/A 4-3/4 in120.7 mm | N/A 5.25 in133.4 mm | N/A 5.25 in133.4 mm | |||||
| Dimension E | N/A 4 in101.6 mm | N/A 4 in101.6 mm | N/A 4 in101.6 mm | N/A 4.5 in114.3 mm | N/A 4.5 in114.3 mm | |||||
| Dimension F | N/A 1.06 in26.9 mm | N/A 1.06 in26.9 mm | N/A 1.06 in26.9 mm | N/A 1.19 in30.2 mm | N/A 1.19 in30.2 mm | |||||
| Dimension G | N/A 1.06 in26.9 mm | N/A 1.06 in26.9 mm | N/A 1.06 in26.9 mm | N/A 1.19 in30.2 mm | N/A 1.19 in30.2 mm | |||||
| Dimension J | N/A 2.88 in73.2 mm | N/A 2.88 in73.2 mm | N/A 2.88 in73.2 mm | N/A 3.5 in88.9 mm | N/A 3.5 in88.9 mm | |||||
| Dimension L | N/A 6.04 in153.4 mm | N/A 6.04 in153.4 mm | N/A 6.04 in153.4 mm | N/A 6.61 in167.9 mm | N/A 6.61 in167.9 mm | |||||
| Dimension K | N/A 0.98 in24.9 mm | N/A 0.98 in24.9 mm | N/A 0.98 in24.9 mm | N/A 1.13 in28.7 mm | N/A 1.13 in28.7 mm | |||||
| Dimension M | N/A 1.89 in48 mm | N/A 1.89 in48 mm | N/A 1.89 in48 mm | N/A 1.99 in50.5 mm | N/A 1.99 in50.5 mm | |||||
| Dimension N | N/A 3.02 in76.7 mm | N/A 3.02 in76.7 mm | N/A 3.02 in76.7 mm | N/A 3.26 in82.8 mm | N/A 3.26 in82.8 mm | |||||
| Dimension P | N/A 3.5 in88.9 mm | N/A 3.5 in88.9 mm | N/A 3.5 in88.9 mm | N/A 3.75 in95.3 mm | N/A 3.75 in95.3 mm | |||||
| Dimension S | N/A 0.69 in17.5 mm | N/A 0.69 in17.5 mm | N/A 0.69 in17.5 mm | N/A 0.81 in20.6 mm | N/A 0.81 in20.6 mm | |||||
| C0 - Static Load | N/A 26600 lbf118000 N | N/A 26600 lbf118000 N | N/A 26600 lbf118000 N | N/A 31900 lbf142000 N | N/A 31900 lbf142000 N | |||||
| C - Dynamic Load (Basic) | N/A 26300 lbf117000 N | N/A 26300 lbf117000 N | N/A 26300 lbf117000 N | N/A 31400 lbf140000 N | N/A 31400 lbf140000 N | |||||
| Locking Style | N/A Eccentric | |||||||||
| Housing Construction | N/A Take-Up | |||||||||
| Weight | N/A 17 lb7.7 Kg | N/A 17 lb7.7 Kg | N/A 17 lb7.7 Kg | N/A 21 lb9.5 Kg | N/A 21 lb9.5 Kg | |||||
| UPC Code | N/A 0883450102070 0883450102087 0883450102100 0883450102117 0883450102124 0883450102131 0883450102148 0883450102155 0883450169189 0883450169561 0883450260565 0883450260886 | N/A 0883450036597 0883450101974 0883450101981 0883450102018 0883450102025 0883450102032 0883450102049 0883450102056 0883450169202 0883450169585 0883450260589 0883450260909 0883450493284 | N/A 0883450102179 0883450102186 0883450102209 0883450102216 0883450102223 0883450102230 0883450102247 0883450102254 0883450169196 0883450169578 0883450260572 0883450260893 | N/A 0883450036627 0883450036696 0883450260619 0883450260930 0883450265089 0883450265096 0883450265102 0883450265119 0883450265164 0883450265171 0883450265188 0883450265195 | N/A 0883450102278 0883450102285 0883450102308 0883450102315 0883450102322 0883450102339 0883450102346 0883450102353 0883450169219 0883450169592 0883450260596 0883450260916 | |||||
| e - Geometry Factor | N/A 0.24 | N/A 0.24 | N/A 0.24 | N/A 0.23 | N/A 0.23 | |||||
| Y1 - Geometry Factor | N/A 2.84 | N/A 2.84 | N/A 2.84 | N/A 2.95 | N/A 2.95 | |||||
| Y2 - Geometry Factor | N/A 4.23 | N/A 4.23 | N/A 4.23 | N/A 4.40 | N/A 4.40 | |||||
| Oil Lubrication - M/N Seal | N/A 2400 rpm | N/A 2400 rpm | N/A 2400 rpm | N/A 2200 rpm | N/A 2200 rpm | |||||
| Oil Lubrication - T Seal | N/A 3800 rpm | N/A 4200 rpm | N/A 4200 rpm | N/A 3800 rpm | N/A 3800 rpm | |||||
| Oil Lubrication - B/C/O Seal | N/A 1800 rpm | N/A 1800 rpm | N/A 1800 rpm | N/A 1600 rpm | N/A 1600 rpm | |||||
| Grease Lubrication - M/N Seal | N/A 2400 rpm | N/A 2400 rpm | N/A 2400 rpm | N/A 2200 rpm | N/A 2200 rpm | |||||
| Grease Lubrication - T Seal | N/A 3200 rpm | N/A 3550 rpm | N/A 3550 rpm | N/A 3200 rpm | N/A 3200 rpm | |||||
| Grease Lubrication - B/C/O Seal | N/A 1800 rpm | N/A 1800 rpm | N/A 1800 rpm | N/A 1600 rpm | N/A 1600 rpm | |||||
| Float | N/A 0.05 in1.27 mm | |||||||||
| Shaft Tolerance | N/A 0.0015 in0.038 mm | |||||||||
| Eng Internal Radial Clearance - Min | N/A 0.0016 | |||||||||
| Eng Internal Radial Clearance - Max | N/A 0.0026 | |||||||||
| Pre Install Clearance Min | N/A 0.0016 in0.040 mm | |||||||||
| Pre Install Clearance Max | N/A 0.0026 in0.065 mm | |||||||||
|
|
||||||||||