| Items |
QMTP10J115S Eccentric Top Pull Take-Up Block |
QMTP10J050S Eccentric Top Pull Take-Up Block |
QMTP10J200S Eccentric Top Pull Take-Up Block |
QMTP11J055S Eccentric Top Pull Take-Up Block |
QMTP11J203S Eccentric Top Pull Take-Up Block |
|||||
| Engineering Group | N/A Mounted Bearing | |||||||||
| Bearing Number | N/A 22210 | N/A 22210 | N/A 22210 | N/A 22211 | N/A 22211 | |||||
| Shaft Size | N/A 1 15/16 in | N/A 50 mm | N/A 2 in | N/A 55 mm | N/A 2 3/16 in | |||||
| Shaft Size Type | N/A Imperial | N/A Metric | N/A Imperial | N/A Metric | N/A Imperial | |||||
| Full Timken Part Number | N/A QMTP10J115SB QMTP10J115SC QMTP10J115SEB QMTP10J115SEC QMTP10J115SEM QMTP10J115SEN QMTP10J115SEO QMTP10J115SET QMTP10J115SM QMTP10J115SN QMTP10J115SO QMTP10J115ST QMTP10J115STHT QMTP10J115STNG | N/A QMTP10J050SB QMTP10J050SC QMTP10J050SEB QMTP10J050SEC QMTP10J050SEM QMTP10J050SEN QMTP10J050SEO QMTP10J050SET QMTP10J050SM QMTP10J050SN QMTP10J050SO QMTP10J050ST | N/A QMTP10J200SB QMTP10J200SC QMTP10J200SEB QMTP10J200SEC QMTP10J200SEM QMTP10J200SEN QMTP10J200SEO QMTP10J200SET QMTP10J200SM QMTP10J200SN QMTP10J200SO QMTP10J200ST QMTP10J200STNP | N/A QMTP11J055SB QMTP11J055SC QMTP11J055SEB QMTP11J055SEC QMTP11J055SEM QMTP11J055SEN QMTP11J055SEO QMTP11J055SET QMTP11J055SM QMTP11J055SN QMTP11J055SO QMTP11J055ST | N/A QMTP11J203SB QMTP11J203SC QMTP11J203SEB QMTP11J203SEC QMTP11J203SEM QMTP11J203SEN QMTP11J203SEO QMTP11J203SET QMTP11J203SM QMTP11J203SN QMTP11J203SO QMTP11J203ST | |||||
| Dimension A1 | N/A 2.81 in71.4 mm | N/A 2.81 in71.4 mm | N/A 2.81 in71.4 mm | N/A 3.25 in82.6 mm | N/A 3.25 in82.6 mm | |||||
| Dimension B | N/A 2.38 in60.5 mm | N/A 2.38 in60.5 mm | N/A 2.38 in60.5 mm | N/A 2.87 in72.8 mm | N/A 2.87 in72.8 mm | |||||
| Dimension C | N/A 2.81 in71.4 mm | N/A 2.81 in71.4 mm | N/A 2.81 in71.4 mm | N/A 3.12 in79.1 mm | N/A 3.12 in79.1 mm | |||||
| Dimension D | N/A 6.44 in163.6 mm | N/A 6.44 in163.6 mm | N/A 6.44 in163.6 mm | N/A 7.63 in193.8 mm | N/A 7.63 in193.8 mm | |||||
| Dimension E | N/A 5.19 in131.8 mm | N/A 5.19 in131.8 mm | N/A 5.19 in131.8 mm | N/A 6-1/4 in158.8 mm | N/A 6-1/4 in158.8 mm | |||||
| Dimension F | N/A 1.66 in42.2 mm | N/A 1.66 in42.2 mm | N/A 1.66 in42.2 mm | N/A 1.94 in49.3 mm | N/A 1.94 in49.3 mm | |||||
| Dimension G | N/A 2.47 in62.7 mm | N/A 2.47 in62.7 mm | N/A 2.47 in62.7 mm | N/A 2.75 in69.9 mm | N/A 2.75 in69.9 mm | |||||
| Dimension H | N/A 3.06 in77.8 mm | N/A 3.06 in77.8 mm | N/A 3.06 in77.8 mm | N/A 3.5 in88.9 mm | N/A 3.5 in88.9 mm | |||||
| Dimension J | N/A 1.65 in41.9 mm | N/A 1.65 in41.9 mm | N/A 1.65 in41.9 mm | N/A 1.75 in44.4 mm | N/A 1.75 in44.4 mm | |||||
| Dimension K | N/A 0.98 in24.9 mm | N/A 0.98 in24.9 mm | N/A 0.98 in24.9 mm | N/A 1.13 in28.6 mm | N/A 1.13 in28.6 mm | |||||
| Dimension L | N/A 6-1/2 in165.1 mm | N/A 6-1/2 in165.1 mm | N/A 6-1/2 in165.1 mm | N/A 7.5 in190.6 mm | N/A 7.5 in190.6 mm | |||||
| Dimension M | N/A 1.89 in48 mm | N/A 1.89 in48 mm | N/A 1.89 in48 mm | N/A 1.99 in50.6 mm | N/A 1.99 in50.6 mm | |||||
| Dimension N | N/A 3.12 in79.3 mm | N/A 3.12 in79.3 mm | N/A 3.12 in79.3 mm | N/A 3.49 in88.5 mm | N/A 3.49 in88.5 mm | |||||
| Dimension P | N/A 6 in152.4 mm | N/A 6 in152.4 mm | N/A 6 in152.4 mm | N/A 7 in177.8 mm | N/A 7 in177.8 mm | |||||
| Dimension Q | N/A 0.81 in20.6 mm | N/A 0.81 in20.6 mm | N/A 0.81 in20.6 mm | N/A 1.06 in26.9 mm | N/A 1.06 in26.9 mm | |||||
| Dimension R | N/A 0.25 in6.4 mm | N/A 0.25 in6.4 mm | N/A 0.25 in6.4 mm | N/A 0.36 in9.1 mm | N/A 0.36 in9.1 mm | |||||
| Dimension S | N/A 0.88 in22.4 mm | N/A 0.88 in22.4 mm | N/A 0.88 in22.4 mm | N/A 1.12 in28.4 mm | N/A 1.12 in28.4 mm | |||||
| Dimension T | N/A 2.87 in72.9 mm | N/A 2.87 in72.9 mm | N/A 2.87 in72.9 mm | N/A 3.12 in79.2 mm | N/A 3.12 in79.2 mm | |||||
| Dimension U | N/A 0.81 in20.6 mm | |||||||||
| C0 - Static Load | N/A 26600 lbf118000 N | N/A 26600 lbf118000 N | N/A 26600 lbf118000 N | N/A 31900 lbf142000 N | N/A 31900 lbf142000 N | |||||
| C - Dynamic Load (Basic) | N/A 26300 lbf117000 N | N/A 26300 lbf117000 N | N/A 26300 lbf117000 N | N/A 31400 lbf140000 N | N/A 31400 lbf140000 N | |||||
| Locking Style | N/A Eccentric | |||||||||
| Housing Construction | N/A Top Pull Take-Up | |||||||||
| UPC Code | N/A | |||||||||
| e - Geometry Factor | N/A 0.24 | N/A 0.24 | N/A 0.24 | N/A 0.23 | N/A 0.23 | |||||
| Y1 - Geometry Factor | N/A 2.84 | N/A 2.84 | N/A 2.84 | N/A 2.95 | N/A 2.95 | |||||
| Y2 - Geometry Factor | N/A 4.23 | N/A 4.23 | N/A 4.23 | N/A 4.40 | N/A 4.40 | |||||
| Oil Lubrication - M/N Seal | N/A 2400 rpm | N/A 2400 rpm | N/A 2400 rpm | N/A 2200 rpm | N/A 2200 rpm | |||||
| Oil Lubrication - T Seal | N/A 4200 rpm | N/A 4200 rpm | N/A 4200 rpm | N/A 3800 rpm | N/A 3800 rpm | |||||
| Oil Lubrication - B/C/O Seal | N/A 1800 rpm | N/A 1800 rpm | N/A 1800 rpm | N/A 1600 rpm | N/A 1600 rpm | |||||
| Grease Lubrication - M/N Seal | N/A 2400 rpm | N/A 2400 rpm | N/A 2400 rpm | N/A 2200 rpm | N/A 2200 rpm | |||||
| Grease Lubrication - T Seal | N/A 3550 rpm | N/A 3550 rpm | N/A 3550 rpm | N/A 3200 rpm | N/A 3200 rpm | |||||
| Grease Lubrication - B/C/O Seal | N/A 1800 rpm | N/A 1800 rpm | N/A 1800 rpm | N/A 1600 rpm | N/A 1600 rpm | |||||
| Float | N/A 0.05 in1.27 mm | |||||||||
| Shaft Tolerance | N/A 0.0015 in0.038 mm | |||||||||
| Eng Internal Radial Clearance - Min | N/A 0.0016 | |||||||||
| Eng Internal Radial Clearance - Max | N/A 0.0026 | |||||||||
| Pre Install Clearance Min | N/A 0.0016 in0.040 mm | |||||||||
| Pre Install Clearance Max | N/A 0.0026 in0.065 mm | |||||||||
|
|
||||||||||