Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Eccentric-Two-Bolt-Pillow-Block---Inch-Housing-Dimensions
Unit of Measure
Items Timken-Mounted-Bearing-Eccentric-Two-Bolt-Pillow-Block---Inch-Housing-Dimensions
QMSN09J040S
Eccentric Two-Bolt Pillow Block
Timken-Mounted-Bearing-Eccentric-Two-Bolt-Pillow-Block---Inch-Housing-Dimensions
QMSN09J045S
Eccentric Two-Bolt Pillow Block
Timken-Mounted-Bearing-Eccentric-Two-Bolt-Pillow-Block---Inch-Housing-Dimensions
QMSN09J111S
Eccentric Two-Bolt Pillow Block
Timken-Mounted-Bearing-Eccentric-Two-Bolt-Pillow-Block---Inch-Housing-Dimensions
QMSN09J112S
Eccentric Two-Bolt Pillow Block
Timken-Mounted-Bearing-Eccentric-Two-Bolt-Pillow-Block---Inch-Housing-Dimensions
QMSN10J050S
Eccentric Two-Bolt Pillow Block
Engineering Group N/A Mounted Bearing
Bearing Number N/A 22209 N/A 22209 N/A 22209 N/A 22209 N/A 22210
Shaft Size N/A 40 mm N/A 45 mm N/A 1 11/16 in N/A 1 3/4 in N/A 50 mm
Shaft Size Type N/A Metric N/A Metric N/A Imperial N/A Imperial N/A Metric
Full Timken Part Number N/A QMSN09J040SB QMSN09J040SC QMSN09J040SEB QMSN09J040SEC QMSN09J040SEM QMSN09J040SEN QMSN09J040SEO QMSN09J040SET QMSN09J040SM QMSN09J040SN QMSN09J040SO QMSN09J040ST N/A QMSN09J045SB QMSN09J045SC QMSN09J045SEB QMSN09J045SEC QMSN09J045SEM QMSN09J045SEN QMSN09J045SEO QMSN09J045SET QMSN09J045SM QMSN09J045SMT QMSN09J045SN QMSN09J045SO QMSN09J045ST N/A QMSN09J111SB QMSN09J111SC QMSN09J111SEB QMSN09J111SEC QMSN09J111SEM QMSN09J111SEN QMSN09J111SEO QMSN09J111SET QMSN09J111SM QMSN09J111SN QMSN09J111SO QMSN09J111ST N/A QMSN09J112SB QMSN09J112SC QMSN09J112SEB QMSN09J112SEC QMSN09J112SEM QMSN09J112SEN QMSN09J112SEO QMSN09J112SET QMSN09J112SM QMSN09J112SN QMSN09J112SO QMSN09J112ST N/A QMSN10J050SB QMSN10J050SC QMSN10J050SEB QMSN10J050SEC QMSN10J050SEM QMSN10J050SEN QMSN10J050SEO QMSN10J050SET QMSN10J050SETHT QMSN10J050SM QMSN10J050SN QMSN10J050SO QMSN10J050ST QMSN10J050STHT
Dimension A N/A 2.36 in60 mm N/A 2.36 in60 mm N/A 2.36 in60 mm N/A 2.36 in60 mm N/A 2.76 in70 mm
Dimension B N/A 4.37 in111 mm N/A 4.37 in111 mm N/A 4.37 in111 mm N/A 4.37 in111 mm N/A 5.35 in136 mm
Dimension C N/A 2.64 in67 mm N/A 2.64 in67 mm N/A 2.64 in67 mm N/A 2.64 in67 mm N/A 2.76 in70 mm
Dimension D Min N/A 6.26 in159 mm N/A 6.26 in159 mm N/A 6.26 in159 mm N/A 6.26 in159 mm N/A 7.2 in183 mm
Dimension D Max N/A 6.89 in175 mm N/A 6.89 in175 mm N/A 6.89 in175 mm N/A 6.89 in175 mm N/A 8.5 in216 mm
Dimension F N/A 8.07 in205 mm N/A 8.07 in205 mm N/A 8.07 in205 mm N/A 8.07 in205 mm N/A 10 in254 mm
Dimension G N/A 2.44 in62 mm N/A 2.44 in62 mm N/A 2.44 in62 mm N/A 2.44 in62 mm N/A 2.68 in68 mm
Dimension H N/A 1.38 in35 mm N/A 1.38 in35 mm N/A 1.38 in35 mm N/A 1.38 in35 mm N/A 0.98 in25 mm
Dimension J (Bolt Size) N/A 0.5 in12 mm N/A 0.5 in12 mm N/A 0.5 in12 mm N/A 0.5 in12 mm N/A 0.625 in16 mm
Dimension M N/A 1.89 in48 mm
Dimension R N/A 0.24 in6 mm N/A 0.24 in6 mm N/A 0.24 in6 mm N/A 0.24 in6 mm N/A 0.35 in9 mm
Dimension S N/A 2.87 in73 mm
Static Load Rating N/A 24200 lbf108000 N N/A 24200 lbf108000 N N/A 24200 lbf108000 N N/A 24200 lbf108000 N N/A 26600 lbf118000 N
Dynamic Load Rating N/A 24500 lbf109000 N N/A 24500 lbf109000 N N/A 24500 lbf109000 N N/A 24500 lbf109000 N N/A 26300 lbf117000 N
Locking Style N/A Eccentric
Housing Construction N/A Two-Bolt Pillow Block
Weight N/A 23 lb10.5 Kg N/A 23 lb10.5 Kg N/A 23 lb10.5 Kg N/A 23 lb10.5 Kg N/A 28 lb12.7 Kg
UPC Code N/A 0883450096027 0883450096034 0883450096058 0883450096065 0883450096072 0883450096089 0883450096096 0883450096102 0883450160803 0883450161169 0883450253468 0883450253857 N/A 0883450096126 0883450096133 0883450096157 0883450096164 0883450096171 0883450096188 0883450096195 0883450096201 0883450160827 0883450161183 0883450253482 0883450253871 0883450472326 N/A 0883450096225 0883450096232 0883450096256 0883450096263 0883450096270 0883450096287 0883450096294 0883450096300 0883450160797 0883450161152 0883450253451 0883450253840 N/A 0883450096324 0883450096331 0883450096355 0883450096362 0883450096379 0883450096386 0883450096393 0883450096409 0883450160810 0883450161176 0883450253475 0883450253864 N/A 0883450096423 0883450096430 0883450096454 0883450096461 0883450096478 0883450096485 0883450096492 0883450096508 0883450160858 0883450161213 0883450253512 0883450253901 0883450500302 0883450500319
e - Geometry Factor N/A 0.26 N/A 0.26 N/A 0.26 N/A 0.26 N/A 0.24
Y1 - Geometry Factor N/A 2.64 N/A 2.64 N/A 2.64 N/A 2.64 N/A 2.84
Y2 - Geometry Factor N/A 3.93 N/A 3.93 N/A 3.93 N/A 3.93 N/A 4.23
Oil Lubrication - M/N Seal N/A 2700 rpm N/A 2700 rpm N/A 2700 rpm N/A 2700 rpm N/A 2400 rpm
Oil Lubrication - T Seal N/A 4500 rpm N/A 4500 rpm N/A 4500 rpm N/A 4500 rpm N/A 4200 rpm
Oil Lubrication - B/C/O Seal N/A 1950 rpm N/A 1950 rpm N/A 1950 rpm N/A 1950 rpm N/A 1800 rpm
Grease Lubrication - M/N Seal N/A 2700 rpm N/A 2700 rpm N/A 2700 rpm N/A 2700 rpm N/A 2400 rpm
Grease Lubrication - T Seal N/A 4000 rpm N/A 4000 rpm N/A 4000 rpm N/A 4000 rpm N/A 3550 rpm
Grease Lubrication - B/C/O Seal N/A 1950 rpm N/A 1950 rpm N/A 1950 rpm N/A 1950 rpm N/A 1800 rpm
Float N/A 0.05 in1.27 mm
Shaft Tolerance N/A 0.0015 in0.038 mm
Eng Internal Radial Clearance - Min N/A 0.0014 N/A 0.0014 N/A 0.0014 N/A 0.0014 N/A 0.0016
Eng Internal Radial Clearance - Max N/A 0.0022 N/A 0.0022 N/A 0.0022 N/A 0.0022 N/A 0.0026
Pre Install Clearance Min N/A 0.0014 in0.035 mm N/A 0.0014 in0.035 mm N/A 0.0014 in0.035 mm N/A 0.0014 in0.035 mm N/A 0.0016 in0.040 mm
Pre Install Clearance Max N/A 0.0022 in0.055 mm N/A 0.0022 in0.055 mm N/A 0.0022 in0.055 mm N/A 0.0022 in0.055 mm N/A 0.0026 in0.065 mm