| Items |
68514457600 Econoline Two-Side Moveable Variable Speed Drive Pulleys w/ Keyway - Imperial |
68514457625 Econoline Two-Side Moveable Variable Speed Drive Pulleys w/ Keyway - Imperial |
||
| Description | N/A 2515-3/4-PULLEY | N/A 2750-1"-PULLEY | ||
| Bore Diameter | N/A 3/4 in | N/A 1 in | ||
| Belt Type | N/A B | |||
| Model | N/A 2515 | N/A 2750 | ||
| Drive Type | N/A Adjustable Center - Driver | |||
| Belt Size | N/A Any B Type | |||
| Keyway Size | N/A 3/16 x 3/32 in | N/A 1/4 x 1/8 in | ||
| Outside Diameter | N/A 5.00 in | N/A 7.000 in | ||
| Max. Pitch Diameter (Dimension PD) | N/A 4.650 in | N/A 6.650 in | ||
| Min. Pitch Diameter (Dimension PD) | N/A 2.000 in | N/A 3.690 in | ||
| Overall Length | N/A 4.060 in | N/A 5.060 in | ||
| Bore Depth | N/A 2.500 in | N/A 3.500 in | ||
| Ratio | N/A 2.3:1 | N/A 1.8:1 | ||
| Dimension D | N/A 2.670 in67.82 mm | N/A 3.130 in79.50 mm | ||
| Dimension L | N/A 2.180 in55.37 mm | N/A 2.530 in64.26 mm | ||
| Total Travel Distance | N/A 1.900 in48.26 mm | N/A 2.200 in55.88 mm | ||
| Weight | N/A 4.75 lb | N/A 10.00 lb | ||
| Torque | N/A 54.00 in·lb | N/A 180.00 in·lb | ||
| Motor Power at 1,150 rpm | N/A 1.00 hp | N/A 3.00 hp | ||
| Motor Power at 1,750 rpm | N/A 1.50 hp | N/A 5.00 hp | ||
| UPC Number | N/A 57600 | N/A 57625 | ||
| Cubic inches | N/A 101.50000 in³ | N/A 247.94000 in³ | ||
|
|
||||