| Items |
68514431582 Econoline Series M Type Manual Pulleys w/o Keyway - Imperial |
68514431586 Econoline Series M Type Manual Pulleys w/o Keyway - Imperial |
||
| Description | N/A M-34-1/2-PULLEY-NKW | N/A M-50-1/2-PULLEY-NKW | ||
| Bore Diameter | N/A 1/2 in | |||
| Belt Type | N/A A | N/A B | ||
| Model | N/A M-34 | N/A M-50 | ||
| Type | N/A Fixed Center - Driver | |||
| Outside Diameter | N/A 3.380 in | N/A 5.00 in | ||
| Max. Pitch Diameter (Dimension PD) | N/A 3.130 in | N/A 4.650 in | ||
| Min. Pitch Diameter (Dimension PD) | N/A 1.620 in | N/A 1.600 in | ||
| Overall Length | N/A 5.380 in | N/A 5.690 in | ||
| Weight | N/A 3.75 lb | N/A 5.75 lb | ||
| HP Range | N/A 0.3 to 0.75 hp | N/A 0.5 to 2 hp | ||
| UPC Number | N/A 31582 | N/A 31586 | ||
| Cubic inches | N/A 61.46327 in³ | N/A 142.25000 in³ | ||
|
|
||||