| Items |
68514418123 Econoline Series Variable Speed Drives - Pulleys |
68514418124 Econoline Series Variable Speed Drives - Pulleys |
68514437697 Econoline Series Variable Speed Drives - Pulleys |
|||
| Description | N/A 3402-1/2-PULLEY-NKW | N/A 3402-5/8-PULLEY | N/A 3402-3/4-PULLEY | |||
| Bore Diameter | N/A 1/2 in | N/A 5/8 in | N/A 3/4 in | |||
| Model | N/A 3402 | |||||
| Drive Type | N/A Adjustable Center - Driver | |||||
| Belt Size | N/A Any A Type | |||||
| Keyway Size | N/A 1/8 x 1/16 in | N/A 3/16 x 3/32 in | N/A 3/16 x 3/32 in | |||
| Outside Diameter | N/A 3.380 in | |||||
| Max. Pitch Diameter (Dimension PD) | N/A 3.130 in | |||||
| Ratio | N/A 1.93:1 | |||||
| Weight | N/A 2.13 lb | N/A 2.00 lb | N/A 2.00 lb | |||
| UPC Number | N/A 18123 | N/A 18124 | N/A 37697 | |||
|
|
||||||