| Items |
68514427808 Econoline Series Variable Speed Drive Pulleys w/ Keyway - Imperial |
68514427807 Econoline Series Variable Speed Drive Pulleys w/ Keyway - Imperial |
68514427811 Econoline Series Variable Speed Drive Pulleys w/ Keyway - Imperial |
68514427810 Econoline Series Variable Speed Drive Pulleys w/ Keyway - Imperial |
68514427814 Econoline Series Variable Speed Drive Pulleys w/ Keyway - Imperial |
|||||
| Description | N/A 3403-3/4-PULLEY | N/A 3403-5/8-PULLEY | N/A 3405-3/4-PULLEY | N/A 3405-5/8-PULLEY | N/A 3407-3/4-PULLEY | |||||
| Bore Diameter | N/A 3/4 in | N/A 5/8 in | N/A 3/4 in | N/A 5/8 in | N/A 3/4 in | |||||
| Drive Type | N/A Adjustable Center - Driver | |||||||||
| Belt Size | N/A Any A Type | |||||||||
| Keyway Size | N/A 3/16 x 3/32 in | |||||||||
| Outside Diameter | N/A 3.380 in | |||||||||
| Max. Pitch Diameter (Dimension PD) | N/A 3.130 in | |||||||||
| Belt Type | N/A A | |||||||||
| Model | N/A 3403 | N/A 3403 | N/A 3405 | N/A 3405 | N/A 3407 | |||||
| Min. Pitch Diameter (Dimension PD) | N/A 1.620 in | |||||||||
| Overall Length | N/A 2.81 in | |||||||||
| Ratio | N/A 1.93:1 | |||||||||
| Dimension D1 | N/A 2.160 in54.86 mm | |||||||||
| Dimension D2 | N/A 1.380 in35.05 mm | |||||||||
| Dimension L1 | N/A 0.750 in19.05 mm | |||||||||
| Dimension L2 | N/A 0.94 in23.88 mm | |||||||||
| Total Travel Distance | N/A 1.200 in30.48 mm | |||||||||
| Weight | N/A 2.00 lb | |||||||||
| Torque Capacity | N/A 12.00 in·lb | N/A 12.00 in·lb | N/A 18.00 in·lb | N/A 18.00 in·lb | N/A 27.00 in·lb | |||||
| Motor Power at 1,150 rpm | N/A 0.25 hp | N/A 0.25 hp | N/A 0.33 hp | N/A 0.33 hp | N/A 0.50 hp | |||||
| Motor Power at 1,750 rpm | N/A 0.33 hp | N/A 0.33 hp | N/A 0.50 hp | N/A 0.50 hp | N/A 0.75 hp | |||||
| UPC Number | N/A 27808 | N/A 27807 | N/A 27811 | N/A 27810 | N/A 27814 | |||||
| Cubic inches | N/A 32.10256 in³ | |||||||||
|
|
||||||||||