| Items |
68514431584 Econoline Series M Type Manual Pulleys w/ Keyway - Imperial |
68514431583 Econoline Series M Type Manual Pulleys w/ Keyway - Imperial |
68514431588 Econoline Series M Type Manual Pulleys w/ Keyway - Imperial |
68514431587 Econoline Series M Type Manual Pulleys w/ Keyway - Imperial |
68514431589 Econoline Series M Type Manual Pulleys w/ Keyway - Imperial |
|||||
| Description | N/A M-34-3/4-PULLEY | N/A M-34-5/8-PULLEY | N/A M-50-3/4-PULLEY | N/A M-50-5/8-PULLEY | N/A M-50-7/8-PULLEY | |||||
| Bore Diameter | N/A 3/4 in | N/A 5/8 in | N/A 3/4 in | N/A 5/8 in | N/A 7/8 in | |||||
| Belt Type | N/A A | N/A A | N/A B | N/A B | N/A B | |||||
| Model | N/A M-34 | N/A M-34 | N/A M-50 | N/A M-50 | N/A M-50 | |||||
| Drive Type | N/A Fixed Center - Driver | |||||||||
| Keyway Size | N/A 3/16 x 3/32 in | |||||||||
| Outside Diameter | N/A 3.380 in | N/A 3.380 in | N/A 5.00 in | N/A 5.00 in | N/A 5.00 in | |||||
| Max. Pitch Diameter (Dimension PD) | N/A 3.130 in | N/A 3.130 in | N/A 4.650 in | N/A 4.650 in | N/A 4.650 in | |||||
| Min. Pitch Diameter (Dimension PD) | N/A 1.620 in | N/A 1.620 in | N/A 1.600 in | N/A 1.600 in | N/A 1.600 in | |||||
| Overall Length | N/A 5.380 in | N/A 5.380 in | N/A 5.690 in | N/A 5.690 in | N/A 5.690 in | |||||
| Weight | N/A 3.50 lb | N/A 3.50 lb | N/A 5.63 lb | N/A 5.63 lb | N/A 5.63 lb | |||||
| HP Range | N/A 0.3 to 0.75 hp | N/A 0.3 to 0.75 hp | N/A 0.5 to 2 hp | N/A 0.5 to 2 hp | N/A 0.5 to 2 hp | |||||
| UPC Number | N/A 31584 | N/A 31583 | N/A 31588 | N/A 31587 | N/A 31589 | |||||
| Cubic inches | N/A 61.46327 in³ | N/A 61.46327 in³ | N/A 142.25000 in³ | N/A 142.25000 in³ | N/A 142.25000 in³ | |||||
|
|
||||||||||