| Items |
68514442906 Econoline Series MLA Type Manual Pulleys w/o Keyway - Imperial |
68514442591 Econoline Series MLA Type Manual Pulleys w/o Keyway - Imperial |
||
| Description | N/A MLA-40-1/2-PULLEY-NKW | N/A MLA-34-1/2-PULLEY-NKW | ||
| Bore Diameter | N/A 1/2 in | |||
| Belt Type | N/A A | |||
| Model | N/A MLA-40 | N/A MLA-34 | ||
| Drive Type | N/A Fixed Center - Driver | |||
| Outside Diameter | N/A 4.000 in | N/A 3.380 in | ||
| Max. Pitch Diameter (Dimension PD) | N/A 3.750 in | N/A 3.130 in | ||
| Min. Pitch Diameter (Dimension PD) | N/A 1.620 in | |||
| Overall Length | N/A 3.560 in | N/A 4.280 in | ||
| Weight | N/A 2.50 lb | N/A 2.00 lb | ||
| HP Range | N/A 0.5 to 1.5 hp | N/A 0.3 to 0.75 hp | ||
| UPC Number | N/A 42906 | N/A 42591 | ||
| Cubic inches | N/A 56.96000 in³ | N/A 48.89643 in³ | ||
|
|
||||