| Items |
RCJC 5/8 Fafnir® Four-Bolt Flanged Mounted Bearings Concentric Locking Collar |
RCJC 3/4 Fafnir® Four-Bolt Flanged Mounted Bearings Concentric Locking Collar |
RCJC1 Fafnir® Four-Bolt Flanged Mounted Bearings Concentric Locking Collar |
RCJC1 1/8 Fafnir® Four-Bolt Flanged Mounted Bearings Concentric Locking Collar |
RCJC1 3/16 Fafnir® Four-Bolt Flanged Mounted Bearings Concentric Locking Collar |
|||||
| Series | N/A Industrial | |||||||||
| Shaft Size d | N/A 5/8 in | N/A 3/4 in | N/A 1 in | N/A 1 1/8 in | N/A 1 3/16 in | |||||
| Bearing Number | N/A GC1010KRRB | N/A GC1012KRRB | N/A GC1100KRRB | N/A GC1102KRRB | N/A GC1103KRRB | |||||
| Total Length L | N/A 76.2 mm3 in | N/A 85.7 mm3.374 in | N/A 95.2 mm3.748 in | N/A 107.9 mm4.25 in | N/A 107.9 mm4.248 in | |||||
| Total Length H | N/A | |||||||||
| Housing Width A | N/A 22.2 mm0.875 in | N/A 27.8 mm1.094 in | N/A 27.9 mm1.098 in | N/A 30.2 mm1.188 in | N/A 29.9 mm1.177 in | |||||
| Flange Thickness A1 | N/A 11.1 mm0.438 in | N/A 11.1 mm0.437 in | N/A 12.7 mm0.5 in | N/A 12.7 mm0.5 in | N/A 13.5 mm0.531 in | |||||
| Bolt Hole Spacing | N/A 53.98 mm2.125 in | N/A 63.5 mm2.5 in | N/A 69.8 mm2.748 in | N/A 82.55 mm3.25 in | N/A 82.6 mm3.252 in | |||||
| Bolt Hole Size N | N/A 9.9 mm0.391 in | N/A 10 mm0.394 in | N/A 10 mm0.394 in | N/A 11.5 mm0.453 in | N/A 10 mm0.394 in | |||||
| Center of Bearing from Housing End A2 | N/A | |||||||||
| Dimension K | N/A | |||||||||
| Dimension B1 | N/A 26.59 mm1.047 in | N/A 31 mm1.22 in | N/A 34.1 mm1.34 in | N/A 37.31 mm1.469 in | N/A 37.31 mm1.469 in | |||||
| Dimension S1 | N/A 15.5 mm0.609 in | N/A 15.5 mm0.61 in | N/A 20.2 mm0.8 in | N/A 22.6 mm0.891 in | N/A 22.6 mm0.891 in | |||||
| Dimension D | N/A 52.4 mm2.063 in | N/A 60.3 mm2.374 in | N/A 65.1 mm2.563 in | N/A 76.2 mm3 in | N/A 76.2 mm3 in | |||||
| Dimension E | N/A 30.2 mm1.188 in | N/A 46.4 mm1.827 in | N/A 46.6 mm1.835 in | N/A 39.3 mm1.547 in | N/A 50.5 mm1.988 in | |||||
| Dimension d1 | N/A 34.1 mm0.344 in | N/A 38.1 mm1.5 in | N/A 44.4 mm1.75 in | N/A 52.4 mm2.063 in | N/A 52.4 mm2.06 in | |||||
| Bolt Size | N/A M10 | |||||||||
| Static Load Rating | N/A 4700 N1060 lbf | N/A 6500 N1460 lbf | N/A 7800 N1750 lbf | N/A 11100 N2500 lbf | N/A 11300 N2530 lbf | |||||
| Dynamic Load Rating | N/A 10600 N2360 lbf | N/A 14200 N3190 lbf | N/A 15500 N3490 lbf | N/A 21800 N4900 lbf | N/A 21600 N4850 lbf | |||||
| Seal Type | N/A | N/A Shroud Seal | N/A Shroud Seal | N/A | N/A Shroud Seal | |||||
| Housing Construction | N/A Four-Bolt Square Flange | |||||||||
| Weight | N/A 0.486 Kg1.07 lb | N/A 0.726 Kg1.6 lb | N/A 0.939 Kg2.07 lb | N/A 1.135 Kg2.5 lb | N/A 1.302 Kg2.87 lb | |||||
| Alternate Part Name | N/A RCJC 5/8 | N/A RCJC 3/4 | N/A RCJC1 | N/A RCJC1 1/8 | N/A RCJC1 3/16 | |||||
|
|
||||||||||