| Items |
RR 1/2 Fafnir® Flangette Mounted Bearings Eccentric Locking Collar - RR flangette unit |
RA 1/2 Fafnir® Flangette Mounted Bearings Eccentric Locking Collar - RA flangette unit |
RA 9/16 Fafnir® Flangette Mounted Bearings Eccentric Locking Collar - RA flangette unit |
RR 5/8 Fafnir® Flangette Mounted Bearings Eccentric Locking Collar - RR flangette unit |
RA 5/8 Fafnir® Flangette Mounted Bearings Eccentric Locking Collar - RA flangette unit |
|||||
| Shaft Size d | N/A 1/2 in | N/A 1/2 in | N/A 9/16 in | N/A 5/8 in | N/A 5/8 in | |||||
| Bearing Type | N/A Ball Bearing | |||||||||
| Bearing Number | N/A G1008KRRB | N/A RA008RRB | N/A RA009RRB | N/A G1010KRRB | N/A RA010RRB | |||||
| Outside Diameter H | N/A 81 mm3.188 in | |||||||||
| Dimension K | N/A 37.3 mm1.469 in | N/A 28.6 mm1.126 in | N/A 28.6 mm1.126 in | N/A 37.3 mm1.469 in | N/A 28.6 mm1.126 in | |||||
| Dimension K1 | N/A | |||||||||
| Bolt Hole Spacing J | N/A 63.5 mm2.5 in | |||||||||
| Dimension A1 | N/A 3.8 mm0.15 in | N/A 3.81 mm0.15 in | N/A 3.81 mm0.15 in | N/A 3.8 mm0.15 in | N/A 3.81 mm0.15 in | |||||
| Dimension A | N/A 14.2 mm0.563 in | |||||||||
| Dimension N | N/A 7.1 mm0.281 in | |||||||||
| Dimension H2 | N/A 49.2 mm1.938 in | |||||||||
| Dimension E | N/A 25.4 mm1 in | N/A 23.8 mm0.938 in | N/A 23.8 mm0.938 in | N/A 25.4 mm1 in | N/A 23.8 mm0.938 in | |||||
| Dimension E1 | N/A | |||||||||
| Diameter d1 | N/A 28.6 mm1.125 in | |||||||||
| Short Shank - P | N/A 2.54 mm0.006 in | N/A 0.15 mm0.006 in | N/A 0.15 mm0.006 in | N/A 2.54 mm0.006 in | N/A 0.15 mm0.006 in | |||||
| Long Shank - P | N/A 2.54 mm0.1 in | |||||||||
| Flange Hole Diam. To Clear Sq. Shank | N/A 10.3 mm0.406 in | |||||||||
| Stamping Size | N/A 40MS | |||||||||
| Stamping Radial Load Rating | N/A 2650 N600 lb | |||||||||
| Static Load Rating | N/A 4700 N1070 lbf | |||||||||
| Dynamic Load Rating | N/A 10700 N2380 lbf | |||||||||
| Housing Construction | N/A Two Piece Housing | |||||||||
| Weight | N/A 0.295 Kg0.650 lb | N/A 0.277 Kg0.61 lb | N/A 0.277 Kg0.61 lb | N/A 0.295 Kg0.650 lb | N/A 0.277 Kg0.61 lb | |||||
|
|
||||||||||