| Items |
RATR 3/4 Fafnir® Triangle Flangette Mounted Bearings Eccentric Locking Collar |
RATR 20 Fafnir® Triangle Flangette Mounted Bearings Eccentric Locking Collar |
RATR 7/8 Fafnir® Triangle Flangette Mounted Bearings Eccentric Locking Collar |
RATR 15/16 Fafnir® Triangle Flangette Mounted Bearings Eccentric Locking Collar |
RATR1 Fafnir® Triangle Flangette Mounted Bearings Eccentric Locking Collar |
|||||
| Shaft Size d | N/A 3/4 in | N/A 20 mm | N/A 7/8 in | N/A 15/16 in | N/A 1 in | |||||
| Bearing Type | N/A Ball Bearing | |||||||||
| Bearing Number | N/A RA012RRB | N/A RAE20RRB | N/A RA014RRB | N/A RA015RRB | N/A RA100RRB | |||||
| Housing Width A | N/A | |||||||||
| Flange Thickness A1 | N/A 4.2 mm0.166 in | |||||||||
| Outside Diameter H | N/A 90.5 mm3.563 in | N/A 90.5 mm3.563 in | N/A 95.2 mm3.7500 in | N/A 95.2 mm3.7500 in | N/A 95.2 mm3.7500 in | |||||
| Dimension H1 | N/A 33.3 mm1.313 in | N/A 33.3 mm1.313 in | N/A 34.9 mm1.375 in | N/A 34.9 mm1.375 in | N/A 34.9 mm1.375 in | |||||
| Dimension H2 | N/A 55.6 mm2.188 in | N/A 55.6 mm2.188 in | N/A 60.3 mm2.375 in | N/A 60.3 mm2.375 in | N/A 60.3 mm2.375 in | |||||
| Total Height H3 | N/A 76.2 mm3 in | N/A 76.2 mm3 in | N/A 79.4 mm3.125 in | N/A 79.4 mm3.125 in | N/A 79.4 mm3.125 in | |||||
| Bolt Circle Diameter J | N/A 71.4 mm2.813 in | N/A 71.4 mm2.813 in | N/A 76.2 mm3 in | N/A 76.2 mm3 in | N/A 76.2 mm3 in | |||||
| Stamping Size | N/A 47MSTR | N/A 47MSTR | N/A 52MSTR | N/A 52MSTR | N/A 52MSTR | |||||
| Stamping Radial Load Rating | N/A 3100 N700 lb | N/A 3100 N700 lb | N/A 3550 N800 lb | N/A 3550 N800 lb | N/A 3550 N800 lb | |||||
| Static Load Rating | N/A 6500 N1460 lbf | N/A 6500 N1460 lbf | N/A 7800 N1750 lbf | N/A 7800 N1750 lbf | N/A 7800 N1750 lbf | |||||
| Dynamic Load Rating | N/A 14200 N3190 lbf | N/A 14200 N3190 lbf | N/A 15500 N3490 lbf | N/A 15500 N3490 lbf | N/A 15500 N3490 lbf | |||||
| Housing Construction | N/A Two Piece Housing | |||||||||
| Boly Hole Size N | N/A 8.7 mm0.344 in | |||||||||
| Dimension E | N/A 25 mm0.984 in | |||||||||
| Dimension K | N/A 6.4 mm0.250 in | N/A 6.4 mm0.250 in | N/A 7.1 mm0.281 in | N/A 7.1 mm0.281 in | N/A 7.1 mm0.281 in | |||||
| Dimension L1 | N/A 27 mm1.063 in | N/A 27 mm1.063 in | N/A 27.8 mm1.094 in | N/A 27.8 mm1.094 in | N/A 27.8 mm1.094 in | |||||
| Dimension N2 | N/A 12.7 mm0.5 in | |||||||||
| Dimension d1 | N/A 33.3 mm1.311 in | N/A 33.3 mm1.311 in | N/A 38.1 mm1.5 in | N/A 38.1 mm1.5 in | N/A 38.1 mm1.5 in | |||||
| Short Shank - P | N/A 0.15 mm0.006 in | N/A 0.15 mm0.006 in | N/A 0.53 mm0.021 in | N/A 0.53 mm0.021 in | N/A 0.53 mm0.021 in | |||||
| Long Shank - P | N/A 2.54 mm0.1 in | N/A 2.54 mm0.1 in | N/A 2.92 mm0.115 in | N/A 2.92 mm0.115 in | N/A 2.92 mm0.115 in | |||||
| Weight | N/A 0.313 Kg0.69 lb | N/A 0.313 Kg0.69 lb | N/A 0.354 Kg0.78 lb | N/A 0.354 Kg0.78 lb | N/A 0.354 Kg0.78 lb | |||||
|
|
||||||||||