| Items |
RFC1 Fafnir® Piloted Round Flanged Mounted Bearings - Concentric Locking Collar |
RFC1 1/8 Fafnir® Piloted Round Flanged Mounted Bearings - Concentric Locking Collar |
RFC1 3/16 Fafnir® Piloted Round Flanged Mounted Bearings - Concentric Locking Collar |
RFC1 1/4S Fafnir® Piloted Round Flanged Mounted Bearings - Concentric Locking Collar |
RFC1 1/4 Fafnir® Piloted Round Flanged Mounted Bearings - Concentric Locking Collar |
|||||
| Shaft Size d | N/A 1 in | N/A 1 1/8 in | N/A 1 3/16 in | N/A 1 1/4 in | N/A 1 1/4 in | |||||
| Bearing Type | N/A Ball Bearing | |||||||||
| Bearing Number | N/A GC1100KRRB | N/A GC1102KRRB | N/A GC1103KRRB | N/A GC1103KRRB3 | N/A GC1104KRRB | |||||
| Total Length H | N/A 111.1 mm4.375 in | N/A 127 mm5 in | N/A 127 mm5 in | N/A 127 mm5 in | N/A 133.4 mm5.25 in | |||||
| Total Height L | N/A 111.1 mm4.375 in | N/A 127 mm5 in | N/A 127 mm5 in | N/A 127 mm5 in | N/A 133.4 mm5.25 in | |||||
| Housing Width A | N/A 28.2 mm1.109 in | N/A 30.6 mm1.203 in | N/A 30.6 mm1.203 in | N/A 30.6 mm1.203 in | N/A 34.1 mm1.344 in | |||||
| Flange Thickness A1 | N/A 9.5 mm0.375 in | N/A 9.5 mm0.375 in | N/A 9.5 mm0.375 in | N/A 9.5 mm0.375 in | N/A 12.7 mm0.5 in | |||||
| Dimension A3 | N/A 6.4 mm0.25 in | N/A 10.7 mm0.422 in | N/A 10.7 mm0.422 in | N/A 10.7 mm0.422 in | N/A 11.9 mm0.469 in | |||||
| Dimension D | N/A 76.2 mm3 in | N/A 85.72 mm3.375 in | N/A 85.72 mm3.375 in | N/A 85.72 mm3.375 in | N/A 92.08 mm3.625 in | |||||
| Dimension E | N/A 31.4 mm1.234 in | N/A 30.2 mm1.188 in | N/A 30.2 mm1.188 in | N/A 30.2 mm1.188 in | N/A 32.5 mm1.281 in | |||||
| Dimension E1 | N/A 9.5 mm0.375 in | N/A 10.3 mm0.406 in | N/A 10.3 mm0.406 in | N/A 10.3 mm0.406 in | N/A 10.3 mm0.406 in | |||||
| Bolt Circle Diameter J | N/A 92.1 mm3.625 in | N/A 104.8 mm4 1/8 in | N/A 104.8 mm4 1/8 in | N/A 104.8 mm4 1/8 in | N/A 111.1 mm4 3/8 in | |||||
| Dimension K | N/A 3.6 mm0.141 in | N/A 3.6 mm0.141 in | N/A 3.6 mm0.141 in | N/A 3.6 mm0.141 in | N/A 3.2 mm0.125 in | |||||
| Bolt Hole Size N | N/A 10.3 mm0.406 in | N/A 11.9 mm0.469 in | N/A 11.9 mm0.469 in | N/A 11.9 mm0.469 in | N/A 11.9 mm0.469 in | |||||
| Dimension S1 | N/A 20.2 mm0.797 in | N/A 22.6 mm0.891 in | N/A 22.6 mm0.891 in | N/A 22.6 mm0.891 in | N/A 25.4 mm1 in | |||||
| Dimension d1 | N/A 44.4 mm1.75 in | N/A 52.4 mm2.063 in | N/A 52.4 mm2.063 in | N/A 52.4 mm2.063 in | N/A 59.5 mm2.344 in | |||||
| Static Load Rating | N/A 7700 N1730 lbf | N/A 11100 N2500 lbf | N/A 11100 N2500 lbf | N/A 11100 N2500 lbf | N/A 15100 N3400 lbf | |||||
| Dynamic Load Rating | N/A 15800 N3550 lbf | N/A 21800 N4900 lbf | N/A 21800 N4900 lbf | N/A 21800 N4900 lbf | N/A 28500 N6400 lbf | |||||
| Housing Construction | N/A Piloted Round Flanged | |||||||||
| Weight | N/A 1.152 Kg2.54 lb | N/A 1.742 Kg3.84 lb | N/A 1.742 Kg3.84 lb | N/A 1.742 Kg3.84 lb | N/A 1.864 Kg4.11 lb | |||||
| Alternate Part Name | N/A RFC1 | N/A RFC1 1/8 | N/A RFC1 3/16 | N/A RFC1 1/4S | N/A RFC1 1/4 | |||||
|
|
||||||||||