| Items |
RASC 5/8 Fafnir® Pillow Block Mounted Bearings Concentric Locking Collar |
RASC 3/4 Fafnir® Pillow Block Mounted Bearings Concentric Locking Collar |
RASC1 Fafnir® Pillow Block Mounted Bearings Concentric Locking Collar |
RASC1 1/8 Fafnir® Pillow Block Mounted Bearings Concentric Locking Collar |
RASC1 3/16 Fafnir® Pillow Block Mounted Bearings Concentric Locking Collar |
|||||
| Series | N/A Industrial | |||||||||
| Shaft Size d | N/A 5/8 in | N/A 3/4 in | N/A 1 in | N/A 1 1/8 in | N/A 1 3/16 in | |||||
| Bearing Type | N/A Ball Bearing | |||||||||
| Bearing Number | N/A GC1010KRRB | N/A GC1012KRRB | N/A GC1100KRRB | N/A GC1102KRRB | N/A GC1103KRRB | |||||
| Base to Center Height H | N/A 30.2 mm1.188 in | N/A 33.3 mm1.313 in | N/A 36.5 mm1.438 in | N/A 42.9 mm1.688 in | N/A 42.9 mm1.688 in | |||||
| Total Length L | N/A 123.8 mm4.875 in | N/A 127 mm5 in | N/A 139.7 mm5.5 in | N/A 157.2 mm6.188 in | N/A 157.2 mm6.188 in | |||||
| Total Width A | N/A 30.2 mm1.188 in | N/A 33.3 mm1.311 in | N/A 37.3 mm1.469 in | N/A 42.9 mm1.688 in | N/A 42.9 mm1.688 in | |||||
| Bolt Hole Spacing J | N/A 92.1 mm3.625 in | N/A 96 mm0.781 in | N/A 104.8 mm4.125 in | N/A 117.5 mm4.625 in | N/A 117.5 mm4.625 in | |||||
| Bolt Hole Width N | N/A 11.1 mm0.438 in | N/A 11.1 mm0.438 in | N/A 11.1 mm0.438 in | N/A 14.3 mm0.563 in | N/A 14.3 mm0.563 in | |||||
| Bolt Hole Length N1 | N/A 22.2 mm0.875 in | N/A 19.8 mm0.781 in | N/A 20.2 mm0.813 in | N/A 23.8 mm0.938 in | N/A 23.8 mm0.938 in | |||||
| Foot Height H1 | N/A 11.9 mm0.469 in | N/A 15.1 mm0.594 in | N/A 15.1 mm0.594 in | N/A 16.7 mm0.656 in | N/A 16.7 mm0.656 in | |||||
| Total Height H2 | N/A 56.4 mm2.219 in | N/A 65.9 mm0.594 in | N/A 73 mm0.875 in | N/A 84.9 mm3.344 in | N/A 84.9 mm3.344 in | |||||
| Dimension d1 | N/A 34.1 mm0.344 in | N/A 38.1 mm1.5 in | N/A 44.4 mm1.75 in | N/A 52.4 mm2.063 in | N/A 52.4 mm2.063 in | |||||
| Dimension B1 | N/A 26.59 mm1.047 in | N/A 30.96 mm1.219 in | N/A 34.13 mm1.344 in | N/A 37.31 mm1.469 in | N/A 37.31 mm1.469 in | |||||
| Dimension S1 | N/A 15.5 mm0.609 in | N/A 18.7 mm0.734 in | N/A 20.2 mm0.797 in | N/A 22.6 mm0.891 in | N/A 22.6 mm0.891 in | |||||
| Dimension T | N/A 15.1 mm0.594 in | N/A 16.7 mm0.656 in | N/A 18.7 mm0.734 in | N/A 21.4 mm0.844 in | N/A 21.4 mm0.844 in | |||||
| Static Load Rating | N/A 4700 N1060 lbf | N/A 6200 N1400 lbf | N/A 7700 N1730 lbf | N/A 11100 N2500 lbf | N/A 11100 N2500 lbf | |||||
| Dynamic Load Rating | N/A 10600 N2360 lbf | N/A 14300 N3200 lbf | N/A 15800 N3550 lbf | N/A 21800 N4900 lbf | N/A 21800 N4900 lbf | |||||
| Seal Type | N/A Shroud Seal | |||||||||
| Housing Construction | N/A Two-Bolt Pillow Block | |||||||||
| Weight | N/A 0.454 Kg1 lb | N/A 0.635 Kg1.4 lb | N/A 0.803 Kg1.77 lb | N/A 1.297 Kg2.86 lb | N/A 1.297 Kg2.86 lb | |||||
| Alternate Part Name | N/A RASC 5/8 | N/A RASC 3/4 | N/A RASC1 | N/A RASC1 1/8 | N/A RASC1 3/16 | |||||
|
|
||||||||||