Print Back
timken-fafnir-tapped-base-mounted-ball-bearing-unit-with-locking-collar-STB
Unit of Measure
Items timken-fafnir-tapped-base-mounted-ball-bearing-unit-with-locking-collar-STB
STB 3/4
Fafnir® Tapped Base Mounted Bearings - Setscrew Locking
timken-fafnir-tapped-base-mounted-ball-bearing-unit-with-locking-collar-STB
YTB 3/4
Fafnir® Tapped Base Mounted Bearings - Setscrew Locking
timken-fafnir-tapped-base-mounted-ball-bearing-unit-with-locking-collar-STB
STB 20
Fafnir® Tapped Base Mounted Bearings - Setscrew Locking
timken-fafnir-tapped-base-mounted-ball-bearing-unit-with-locking-collar-STB
YTB 20
Fafnir® Tapped Base Mounted Bearings - Setscrew Locking
timken-fafnir-tapped-base-mounted-ball-bearing-unit-with-locking-collar-STB
STB 7/8
Fafnir® Tapped Base Mounted Bearings - Setscrew Locking
Shaft Size d N/A 3/4 in N/A 3/4 in N/A 20 mm N/A 20 mm N/A 7/8 in
Bearing Type N/A Ball Bearing
Bearing Number N/A GYA012RRB N/A GY1012KRRB SGT N/A GYAE20RRB N/A GYE20KRRB SGT N/A GYA014RRB
Base to Center Height A N/A 32.3 mm1.313 in N/A 32.3 mm1.313 in N/A 32.3 mm1.313 in N/A 32.3 mm1.313 in N/A 36.5 mm1.438 in
Total Length C N/A 73.03 mm2.875 in N/A 73.03 mm2.875 in N/A 73.03 mm2.875 in N/A 73.03 mm2.875 in N/A 76.2 mm3 in
Base Width H N/A 36.5 mm1.438 in
Bolt Hole Spacing B N/A 50.8 mm2 in
Thread Size N N/A 3/8-16
Total Height D N/A 71.12 mm2.406 in N/A 71.12 mm2.406 in N/A 71.12 mm2.406 in N/A 71.12 mm2.406 in N/A 71.44 mm2.813 in
Dimension B1 N/A 27 mm1.0630 in N/A 31.8 mm1.252 in N/A 27 mm1.0630 in N/A 31.8 mm1.252 in N/A 28.2 mm1.11 in
Dimension S1 N/A 18.14 mm0.714 in N/A 19.1 mm0.752 in N/A 18.14 mm0.714 in N/A 19.1 mm0.752 in N/A 19.36 mm0.762 in
Static Load Rating N/A 6500 N1460 lbf N/A 6500 N1460 lbf N/A 6500 N1460 lbf N/A 6500 N1460 lbf N/A 7800 N1750 lbf
Dynamic Load Rating N/A 14200 N3190 lbf N/A 14200 N3190 lbf N/A 14200 N3190 lbf N/A 14200 N3190 lbf N/A 15500 N3490 lbf
Housing Construction N/A Tapped Base