Print Back
timken-fafnir-flange-mounted-ball-bearing-unit-3-bolt-with-locking-collar-angle
Unit of Measure
Items timken-fafnir-flange-mounted-ball-bearing-unit-3-bolt-with-locking-collar-angle
GVFD 1/2
Fafnir® Three-Bolt Flanged Mounted Bearings Eccentric Locking Collar
timken-fafnir-flange-mounted-ball-bearing-unit-3-bolt-with-locking-collar-angle
GRFD 1/2
Fafnir® Three-Bolt Flanged Mounted Bearings Eccentric Locking Collar
timken-fafnir-flange-mounted-ball-bearing-unit-3-bolt-with-locking-collar-angle
VFD 1/2
Fafnir® Three-Bolt Flanged Mounted Bearings Eccentric Locking Collar
timken-fafnir-flange-mounted-ball-bearing-unit-3-bolt-with-locking-collar-angle
RFD 1/2
Fafnir® Three-Bolt Flanged Mounted Bearings Eccentric Locking Collar
timken-fafnir-flange-mounted-ball-bearing-unit-3-bolt-with-locking-collar-angle
GVFD 5/8
Fafnir® Three-Bolt Flanged Mounted Bearings Eccentric Locking Collar
Series N/A Medium-Duty
Shaft Size d N/A 1/2 in N/A 1/2 in N/A 1/2 in N/A 1/2 in N/A 5/8 in
Bearing Number N/A GRA008RRB N/A G1008KRRB N/A GRA008RRB N/A G1008KRRB N/A GRA010RRB
Total Length L N/A
Total Length H N/A 81 mm3.188 in
Housing Width A N/A 17.5 mm0.688 in
Flange Thickness A1 N/A 9.5 mm0.375 in
Bolt Hole Spacing N/A 63.5 mm2.5 in
Bolt Hole Size N N/A 7.1 mm0.281 in
Center of Bearing from Housing End A2 N/A
Dimension K N/A N/A 4.4 mm0.172 in N/A N/A 4.4 mm0.172 in N/A
Dimension B1 N/A 28.6 mm1.126 in N/A 37.3 mm1.469 in N/A 28.6 mm1.126 in N/A 37.3 mm1.469 in N/A 28.6 mm1.126 in
Dimension S1 N/A 22.1 mm0.87 in N/A 23.4 mm0.921 in N/A 22.1 mm0.87 in N/A 23.4 mm0.921 in N/A 22.1 mm0.87 in
Dimension D N/A
Dimension E N/A 31.8 mm1.25 in N/A N/A 31.8 mm1.25 in N/A N/A 31.8 mm1.25 in
Dimension d1 N/A 28.6 mm1.126 in
Bolt Size N/A M12
Static Load Rating N/A 4700 N1070 lbf
Dynamic Load Rating N/A 10700 N2380 lbf
Housing Construction N/A Three-Bolt Square Flange
Weight N/A 2.63 Kg0.58 lb N/A 0.259 Kg0.57 lb N/A 2.63 Kg0.58 lb N/A 0.259 Kg0.57 lb N/A 2.63 Kg0.58 lb
Alternate Part Name N/A GVFD 1/2 N/A GRFD 1/2 N/A VFD 1/2 N/A RFD 1/2 N/A GVFD 5/8