Items |
![]() YFB 25 PT SGT Fafnir® Three-Bolt Flanged Mounted Bearings Setscrew Locking |
![]() YFB 25 PT Fafnir® Three-Bolt Flanged Mounted Bearings Setscrew Locking |
![]() YFB1 PT SGT Fafnir® Three-Bolt Flanged Mounted Bearings Setscrew Locking |
![]() YFB1 PT Fafnir® Three-Bolt Flanged Mounted Bearings Setscrew Locking |
||||
Series | N/A Industrial | |||||||
Shaft Size d | N/A 25 mm | N/A 25 mm | N/A 1 in | N/A 1 in | ||||
Bearing Type | N/A Ball Bearing | |||||||
Bearing Number | N/A GYE25KRRB TDCF SGT | N/A GYE25KRRB TDCF | N/A GY1100KRRB TDCF SGT | N/A GY1100KRRB TDCF | ||||
Dimension A | N/A 85.73 mm3.375 in | |||||||
Dimension B | N/A 63.5 mm2.5 in | |||||||
Dimension C | N/A 41.28 mm1.625 in | |||||||
Dimension D | N/A 46.04 mm1.813 in | |||||||
Dimension E | N/A 38.1 mm1.5 in | |||||||
Dimension F | N/A 28.58 mm1.125 in | |||||||
Dimension G | N/A 118.66 mm4.672 in | |||||||
Static Load Rating | N/A 7800 N1750 lbf | N/A 6900 N1560 lbf | N/A 7800 N1750 lbf | N/A 6900 N1560 lbf | ||||
Dynamic Load Rating | N/A 15500 N3490 lbf | N/A 15300 N3450 lbf | N/A 15500 N3490 lbf | N/A 15300 N3450 lbf | ||||
Seal Type | N/A Shroud Seal | |||||||
Housing Construction | N/A Three-Bolt Flange Bracket | |||||||
|