| Items |
RCJTC 5/8 Fafnir® Two-Bolt Flanged Mounted Bearings Concentric Locking Collar |
RCJTC 3/4 Fafnir® Two-Bolt Flanged Mounted Bearings Concentric Locking Collar |
RCJTC1 Fafnir® Two-Bolt Flanged Mounted Bearings Concentric Locking Collar |
RCJTC1 1/8 Fafnir® Two-Bolt Flanged Mounted Bearings Concentric Locking Collar |
RCJTC1 3/16 Fafnir® Two-Bolt Flanged Mounted Bearings Concentric Locking Collar |
|||||
| Series | N/A Industrial | |||||||||
| Shaft Size d | N/A 5/8 in | N/A 3/4 in | N/A 1 in | N/A 1 1/8 in | N/A 1 3/16 in | |||||
| Bearing Type | N/A Ball Bearing | |||||||||
| Bearing Number | N/A GC1010KRRB | N/A GC1012KRRB | N/A GC1100KRRB | N/A GC1102KRRB | N/A GC1103KRRB | |||||
| Collar No. | N/A | |||||||||
| Total Length H | N/A 98.4 mm3.874 in | N/A 111.9 mm4.406 in | N/A 123.8 mm4.874 in | N/A 141.3 mm5.563 in | N/A 141.3 mm5.563 in | |||||
| Total Height L | N/A 60.3 mm2.375 in | N/A 60.3 mm2.375 in | N/A 69.8 mm2.748 in | N/A 81 mm3.188 in | N/A 81 mm3.188 in | |||||
| Housing Width A | N/A 23.6 mm0.929 in | N/A 27.8 mm1.094 in | N/A 27.9 mm1.098 in | N/A 29.9 mm1.177 in | N/A 29.9 mm1.177 in | |||||
| Bolt Hole Spacing J | N/A 76.2 mm3 in | N/A 89.7 mm3.531 in | N/A 98.81 mm3.89 in | N/A 116.7 mm4.594 in | N/A 116.7 mm4.594 in | |||||
| Bolt Hole Size N | N/A 9.9 mm0.39 in | N/A 9.9 mm0.39 in | N/A 11.9 mm0.469 in | N/A 11.5 mm0.453 in | N/A 11.5 mm0.453 in | |||||
| Flange Thickness A1 | N/A 8.3 mm0.328 in | N/A 11.1 mm0.437 in | N/A 11.1 mm0.437 in | N/A 13.5 mm0.532 in | N/A 13.5 mm0.532 in | |||||
| Dimension B1 | N/A 26.59 mm1.047 in | N/A 30.96 mm1.219 in | N/A 34.13 mm1.344 in | N/A 37.31 mm1.469 in | N/A 37.31 mm1.469 in | |||||
| Dimension S1 | N/A 15.5 mm0.609 in | N/A 18.7 mm0.734 in | N/A 20.2 mm0.797 in | N/A 22.6 mm0.891 in | N/A 22.6 mm0.891 in | |||||
| Dimension E | N/A 32.7 mm1.287 in | N/A 38.2 mm1.502 in | N/A 39.8 mm1.569 in | N/A 43 mm1.693 in | N/A 43 mm1.693 in | |||||
| Dimension d1 | N/A 34.1 mm0.344 in | N/A 38.1 mm1.5 in | N/A 44.4 mm1.75 in | N/A 52.4 mm2.063 in | N/A 52.4 mm2.063 in | |||||
| Dimension A3 | N/A | |||||||||
| Dimension M | N/A | |||||||||
| Dimension E1 | N/A | |||||||||
| Dimension L1 | N/A | |||||||||
| Dimension H2 | N/A | |||||||||
| Dimension H3 | N/A | |||||||||
| Dimension K | N/A | |||||||||
| Static Load Rating | N/A 4700 N1060 lbf | N/A 6200 N1400 lbf | N/A 7700 N1730 lbf | N/A 11100 N2500 lbf | N/A 11100 N2500 lbf | |||||
| Dynamic Load Rating | N/A 10600 N2360 lbf | N/A 14300 N3200 lbf | N/A 15800 N3550 lbf | N/A 21800 N4900 lbf | N/A 21800 N4900 lbf | |||||
| Seal Type | N/A Shroud Seal | |||||||||
| Housing Construction | N/A Two-Bolt Flange | |||||||||
| Stamping Size | N/A | |||||||||
| Stamping Radial Load Rating | N/A | |||||||||
| Housing Radial Load Rating | N/A | |||||||||
| Weight | N/A 0.368 Kg0.81 lb | N/A 0.545 Kg1.2 lb | N/A 0.717 Kg1.58 lb | N/A 1.035 Kg2.28 lb | N/A 1.035 Kg2.28 lb | |||||
| Alternate Part Name | N/A RCJTC 5/8 | N/A RCJTC 3/4 | N/A RCJTC1 | N/A RCJTC1 3/16 | N/A RCJTC1 3/16 | |||||
|
|
||||||||||