Print Back
2-Bolt - RV Locking Collar
Unit of Measure
Items 2-Bolt - RV Locking Collar
RCJT 1/2
Fafnir® Two-Bolt Flanged Mounted Bearings Eccentric Locking Collar
2-Bolt - RV Locking Collar
VCJT 1/2
Fafnir® Two-Bolt Flanged Mounted Bearings Eccentric Locking Collar
2-Bolt - RV Locking Collar
RCJT 1/2 NT
Fafnir® Two-Bolt Flanged Mounted Bearings Eccentric Locking Collar
timken-fafnir-flange-mounted-ball-bearing-unit-2-bolt-FLCT-30
FLCT 1/2
Fafnir® Two-Bolt Flanged Mounted Bearings Eccentric Locking Collar
2-Bolt - RV Locking Collar
LFST 1/2
Fafnir® Two-Bolt Flanged Mounted Bearings Eccentric Locking Collar
Series N/A Industrial N/A Standard N/A Industrial N/A Standard N/A Light-Duty
Shaft Size d N/A 1/2 in
Bearing Type  N/A Ball Bearing
Bearing Number N/A G1008KRRB N/A GRA008RRB N/A G1008KRRB TDCF N/A RA008RRB N/A RAL008NPP
Collar No. N/A N/A N/A N/A S1008K N/A LS008K
Total Length H N/A 98.4 mm3.874 in N/A 98.4 mm3.874 in N/A 98.4 mm3.874 in N/A 81 mm3.188 in N/A 114.3 mm4.5 in
Total Height L N/A 54 mm2.126 in N/A 53.9 mm2.122 in N/A 54 mm2.126 in N/A 58.7 mm2.313 in N/A 57.2 mm2.25 in
Housing Width A N/A 23.6 mm0.929 in N/A 23.6 mm0.929 in N/A 23.6 mm0.929 in N/A 14.7 mm0.578 in N/A 23 mm0.906 in
Bolt Hole Spacing J N/A 76.2 mm3 in N/A 76.2 mm3 in N/A 76.2 mm3 in N/A 63.5 mm2.5 in N/A 92.1 mm3.625 in
Bolt Hole Size N N/A 10.7 mm0.421 in N/A 10.7 mm0.421 in N/A 10.7 mm0.421 in N/A 7.1 mm0.281 in N/A 9.5 mm0.375 in
Flange Thickness A1 N/A 10.3 mm0.406 in N/A 10.3 mm0.406 in N/A 10.3 mm0.406 in N/A N/A 1.52 mm0.06 in
Dimension B1 N/A 37.3 mm1.469 in N/A 28.6 mm1.126 in N/A 37.3 mm1.469 in N/A 28.6 mm1.126 in N/A 23.8 mm0.938 in
Dimension S1 N/A 23.4 mm0.921 in N/A 22.1 mm0.87 in N/A 23.4 mm0.921 in N/A N/A
Dimension E N/A 40.6 mm1.598 in N/A 39.3 mm1.547 in N/A 40.6 mm1.598 in N/A 30.2 mm1.188 in N/A 31 mm1.219 in
Dimension d1 N/A 28.6 mm1.126 in N/A 28.6 mm1.126 in N/A 28.6 mm1.126 in N/A 28.6 mm1.126 in N/A 25.4 mm1 in
Dimension A3 N/A N/A N/A N/A 7.1 mm0.281 in N/A
Dimension M N/A N/A N/A N/A 38.1 mm1.5 in N/A 29.4 mm1.156 in
Dimension E1 N/A
Dimension L1 N/A N/A N/A N/A N/A 55.6 mm2.188 in
Dimension H2 N/A
Dimension H3 N/A
Dimension K N/A
Static Load Rating N/A 4700 N1070 lbf N/A 4700 N1070 lbf N/A 4700 N1070 lbf N/A 4700 N1070 lbf N/A 3000 N680 lbf
Dynamic Load Rating N/A 10700 N2380 lbf N/A 10700 N2380 lbf N/A 10700 N2380 lbf N/A 10700 N2380 lbf N/A 7500 N1700 lbf
Seal Type N/A Shroud Seal N/A Molded Shroud N/A Shroud Seal N/A Molded Shroud N/A
Housing Construction N/A Two-Bolt Flange
Stamping Size N/A
Stamping Radial Load Rating N/A
Housing Radial Load Rating N/A N/A N/A N/A N/A 880 N200 lbf
Weight N/A 0.59 Kg1.301 lb N/A 0.59 Kg1.301 lb N/A 0.59 Kg1.301 lb N/A 0.322 Kg0.71 lb N/A
Alternate Part Name N/A RCJT1/2 N/A VCJT1/2 N/A RCJT 1/2 NT N/A N/A