Print Back
2Bolt BHU Image
Unit of Measure
Items 2Bolt BHU Image
YCJT 1/2
Fafnir® Two-Bolt Flanged Mounted Bearings Setscrew Locking
2Bolt BHU Image
SCJT 1/2
Fafnir® Two-Bolt Flanged Mounted Bearings Setscrew Locking
2Bolt BHU Image
YCJT 5/8
Fafnir® Two-Bolt Flanged Mounted Bearings Setscrew Locking
2Bolt BHU Image
SCJT 5/8
Fafnir® Two-Bolt Flanged Mounted Bearings Setscrew Locking
2Bolt BHU Image - solidlube
SCJT 5/8 A4357
Fafnir® Two-Bolt Flanged Mounted Bearings Setscrew Locking
Series N/A Industrial N/A Standard N/A Industrial N/A Standard N/A Standard
Shaft Size d N/A 1/2 in N/A 1/2 in N/A 5/8 in N/A 5/8 in N/A 5/8 in
Bearing Type  N/A Ball Bearing
Bearing Number N/A GY1008KRRB N/A GYA008RRB N/A GY1010KRRB N/A GYA010RRB N/A GYA010RRB
Total Length H N/A 98.4 mm3.874 in
Total Height L N/A 54 mm2.126 in N/A 60.3 mm2.374 in N/A 54 mm2.126 in N/A 60.3 mm2.374 in N/A 60.3 mm2.374 in
Housing Width A N/A 23.6 mm0.929 in N/A 17.9 mm0.705 in N/A 23.6 mm0.929 in N/A 17.9 mm0.705 in N/A 17.9 mm0.705 in
Bolt Hole Spacing J N/A 76.2 mm3 in
Bolt Hole Size N N/A 10 mm0.394 in N/A 9.9 mm0.39 in N/A 10 mm0.394 in N/A 9.9 mm0.39 in N/A 9.9 mm0.39 in
Flange Thickness A1 N/A 11.1 mm0.437 in
Inside Ring Width B N/A 27.38 mm1.078 in N/A 23.8 mm0.9370 in N/A 27.38 mm1.078 in N/A 23.8 mm0.9370 in N/A 23.8 mm0.9370 in
Dimension S1 N/A 15.88 mm0.625 in N/A 15.85 mm0.624 in N/A 15.88 mm0.625 in N/A 15.85 mm0.624 in N/A 15.85 mm0.624 in
Dimension E N/A 32.9 mm1.295 in N/A 25.4 mm1 in N/A 32.9 mm1.295 in N/A 25.4 mm1 in N/A 25.4 mm1 in
Dimension F N/A 22.86 mm0.9 in N/A 24.6 mm0.969 in N/A 22.86 mm0.9 in N/A 24.6 mm0.969 in N/A 24.6 mm0.969 in
Static Load Rating N/A 4700 N1070 lbf
Dynamic Load Rating N/A 10700 N2380 lbf
Seal Type N/A Shroud Seal N/A Narrow Shroud N/A Shroud Seal N/A Narrow Shroud N/A Narrow Shroud
Housing Construction N/A Two-Bolt Flange
Weight N/A 0.340 Kg0.75 lb
Alternate Part Name N/A YCJT1/2 N/A SCJT1/2 N/A YCJT5/8 N/A SCJT5/8 N/A SCJT 5/8 A4357