Print Back
Insert Ball Bearings
Unit of Measure
Items Fafnir BHU insert no SGT
GY1012KRRB TDCF SGT
Fafnir® Wide Inner Ring Setscrew Locking Ball Bearings
Fafnir BHU insert no SGT
GYE20KRRB TDCF
Fafnir® Wide Inner Ring Setscrew Locking Ball Bearings
Fafnir BHU insert no SGT
GYE20KRRB TDCF SGT
Fafnir® Wide Inner Ring Setscrew Locking Ball Bearings
Fafnir BHU insert no SGT
GY1012KRRB
Fafnir® Wide Inner Ring Setscrew Locking Ball Bearings
Fafnir BHU insert no SGT
GY1100KRRB TDCF SGT
Fafnir® Wide Inner Ring Setscrew Locking Ball Bearings
Series N/A Industrial
Shaft Size d N/A 3/4 in N/A 20 mm N/A 20 mm N/A 3/4 in N/A 1 in
Bore Type N/A Cylindrical bore
Bearing Type N/A Ball Bearing
Outside Diameter D N/A 1.850 in47 mm N/A 1.850 in47 mm N/A 1.850 in47 mm N/A 1.850 in47 mm N/A 2.047 in52 mm
Inner Ring Width B N/A 1.252 in31.8 mm N/A 1.252 in31.8 mm N/A 1.252 in31.8 mm N/A 1.221 in31.021 mm N/A 1.372 in34.85 mm
Outside Ring Width C N/A 0.551 in14 mm N/A 0.551 in14 mm N/A 0.551 in14 mm N/A 0.551 in14 mm N/A 0.591 in15 mm
Radius r N/A 0.024 in0.6 mm
Center of Bearing from End S N/A 0.5 in12.7 mm N/A 0.5 in12.7 mm N/A 0.5 in12.7 mm N/A 0.5 in12.7 mm N/A 0.562 in14.27 mm
Dimension S1 N/A 0.752 in19.1 mm N/A 0.752 in19.1 mm N/A 0.752 in19.1 mm N/A 0.719 in18.2626 mm N/A 0.809 in20.56 mm
Dimension F N/A 1.085 in27.56 mm N/A 1.085 in27.56 mm N/A 1.085 in27.56 mm N/A 1.085 in27.56 mm N/A 1.332 in33.83 mm
Dimension J N/A 0.231 in5.87 mm N/A 0.231 in5.87 mm N/A 0.231 in5.87 mm N/A 0.203 in5.156 mm N/A 0.268 in6.8 mm
Dimension M N/A 0.135 in3.43 mm N/A 0.135 in3.43 mm N/A 0.135 in3.43 mm N/A 0.135 in3.43 mm N/A 0.152 in3.86 mm
Dimension D1 N/A
Dimension T N/A
Dimension X N/A
Dimension Y N/A
Set Screw Size N/A M5X.8 N/A M5X.8 N/A M5X.8 N/A M5X.8 N/A M6x1
Number of Set Screws N/A 2
Angle between Set Screws N/A 90 º
Static Load Rating N/A 1460 lbf6500 N N/A 1460 lbf6500 N N/A 1460 lbf6500 N N/A 1460 lbf6500 N N/A 1750 lbf7800 N
Dynamic Load Rating N/A 3190 lbf14200 N N/A 3190 lbf14200 N N/A 3190 lbf14200 N N/A 3190 lbf14200 N N/A 3490 lbf15500 N
Material N/A Bearing Steel
Lubrication Type N/A Relubricatable
O.D. Type N/A Spherical OD
Sub Series N/A GY…KRRB SGT N/A GYE..KRRB N/A GYE..KRRB SGT N/A GY…KRRB N/A GY…KRRB SGT
Alternate Part Name N/A GY1012KRRBTDCFSGT N/A GYE20KRRBTDCF N/A GYE20KRRBTDCFSGT N/A GY1012KRRB N/A GY1100KRRBTDCFSGT
Seal Type N/A Shroud Seal
Basic Outer Ring Size N/A
Weight N/A 0.2 Kg0.5 lb N/A 0.2 Kg0.5 lb N/A 0.2 Kg0.5 lb N/A N/A 0.2 Kg0.5 lb