Print Back
Fafnir® Eccentric Locking Collar Ball Bearings
Mounted Bearings Insert Concentric GC-KRRB
Unit of Measure
Items Fafnir® Eccentric Locking Collar Ball Bearings
GC1008KRRB
Fafnir® Concentric Locking Collar Ball Bearings
Fafnir® Eccentric Locking Collar Ball Bearings
GC1010KRRB
Fafnir® Concentric Locking Collar Ball Bearings
Fafnir® Eccentric Locking Collar Ball Bearings
GCE17KRRB
Fafnir® Concentric Locking Collar Ball Bearings
Fafnir® Eccentric Locking Collar Ball Bearings
GC1011KRRB
Fafnir® Concentric Locking Collar Ball Bearings
Fafnir® Eccentric Locking Collar Ball Bearings
GC1012KRRB
Fafnir® Concentric Locking Collar Ball Bearings
Manufacturing Part Number N/A
Series N/A Industrial
Shaft Size d N/A 1/2 in N/A 5/8 in N/A 17 mm N/A 11/16 in N/A 3/4 in
Bore Type N/A Cylindrical bore
Bearing Type N/A Ball Bearing
Outside Diameter D N/A 40 mm1.575 in N/A 40 mm1.575 in N/A 40 mm1.575 in N/A 40 mm1.575 in N/A 47 mm1.850 in
Inner Ring Width B N/A
Outside Ring Width C N/A 12 mm0.472 in N/A 12 mm0.472 in N/A 12 mm0.472 in N/A 12 mm0.472 in N/A 14 mm0.551 in
Radius r N/A 0.6 mm0.024 in
Center of Bearing from End S N/A 11.1 mm0.438 in N/A 11.1 mm0.438 in N/A 11.1 mm0.438 in N/A 11.1 mm0.438 in N/A 12.3 mm0.484 in
Set Screw Size N/A 10-32 N/A 10-32 N/A M5x0.8 N/A 10-32 N/A 10-32
Number of Set Screws N/A 2
Angle between Set Screws N/A 120 º
Dimension d1 N/A 34.1 mm0.344 in N/A 34.1 mm0.344 in N/A 34.1 mm0.344 in N/A 34.1 mm0.344 in N/A 38.1 mm1.5 in
Dimension M N/A 2.72 mm0.107 in N/A 2.72 mm0.107 in N/A 2.72 mm0.107 in N/A 2.72 mm0.107 in N/A 3.43 mm0.135 in
Dimension B1 N/A 26.59 mm1.047 in N/A 26.59 mm1.047 in N/A 26.59 mm1.047 in N/A 26.59 mm1.047 in N/A 30.96 mm1.219 in
Dimension B2 N/A
Dimension D1 N/A
Dimension T N/A
Dimension K N/A
Dimension F N/A
Dimension G N/A
Dimension L N/A
Dimension O N/A 14.71 mm0.579 in N/A 14.71 mm0.579 in N/A 14.71 mm0.579 in N/A 14.71 mm0.579 in N/A 20.68 mm0.814 in
Static Load Rating N/A 4700 N1060 lbf N/A 4700 N1060 lbf N/A 4700 N1060 lbf N/A 4700 N1060 lbf N/A 6200 N1400 lbf
Dynamic Load Rating N/A 10600 N2360 lbf N/A 10600 N2360 lbf N/A 10600 N2360 lbf N/A 10600 N2360 lbf N/A 14300 N3200 lbf
Material N/A Bearing Steel
Lubrication Type N/A Relubricatable
O.D. Type N/A Spherical OD
Sub Series N/A GC..KRRB
Seal Type N/A Shroud Seal
Collar No. N/A C203 N/A C203 N/A C203 N/A C203 N/A C204
Basic Outer Ring Size N/A 203 N/A 203 N/A 203 N/A 203 N/A 204
Weight N/A 0.154 Kg0.34 lb N/A 0.145 Kg0.320 lb N/A 0.122 Kg0.27 lb N/A 0.122 Kg0.27 lb N/A 0.204 Kg0.45 lb