Print Back
timken-deep-groove-ball-bearing-blue-FDA-approved-seal-angle
DGBB-2RSF
Unit of Measure
Items timken-deep-groove-ball-bearing-blue-FDA-approved-seal-angle
6000H-2RSF/F
FDA/EC Complaint Corrosion-Resistant Deep Groove Ball Bearings
timken-deep-groove-ball-bearing-blue-FDA-approved-seal-angle
6000H-2RSF/FVSL613
FDA/EC Complaint Corrosion-Resistant Deep Groove Ball Bearings
timken-deep-groove-ball-bearing-blue-FDA-approved-seal-angle
6200H-2RSF/F
FDA/EC Complaint Corrosion-Resistant Deep Groove Ball Bearings
timken-deep-groove-ball-bearing-blue-FDA-approved-seal-angle
6200H-2RSF/FVSL613
FDA/EC Complaint Corrosion-Resistant Deep Groove Ball Bearings
timken-deep-groove-ball-bearing-blue-FDA-approved-seal-angle
6001H-2RSF/F
FDA/EC Complaint Corrosion-Resistant Deep Groove Ball Bearings
UPC Code N/A 13992220301 N/A 13992223319 N/A 13992220561 N/A 13992222879 N/A 13992220400
Clearance N/A C0 (Normal)
Bore Size d N/A 10 mm N/A 10 mm N/A 10 mm N/A 10 mm N/A 12 mm
Outside Diameter D N/A 26 mm N/A 26 mm N/A 30 mm N/A 30 mm N/A 28 mm
Outside Ring Width B N/A 8 mm N/A 8 mm N/A 9 mm N/A 9 mm N/A 8 mm
Features N/A Contact Seals
Lubrication Type N/A Standard Food Safe Grease N/A Food Grade Solid Lube N/A Standard Food Safe Grease N/A Food Grade Solid Lube N/A Standard Food Safe Grease
Radius Rs min N/A 0.3 mm N/A 0.3 mm N/A 0.6 mm N/A 0.6 mm N/A 0.3 mm
Snap Ring Diameter D2 max N/A
Snap Ring Width f max N/A
Material N/A AISI 440C
Cr - Dynamic Load Rating N/A 3890 N N/A 3890 N N/A 4350 N N/A 4350 N N/A 4350 N
C0r - Static Load Rating N/A 1570 N N/A 1570 N N/A 1910 N N/A 1910 N N/A 1910 N
Grease Reference Speed N/A 26000 rpm N/A 26000 rpm N/A 22000 rpm N/A 22000 rpm N/A 23000 rpm
Weight N/A 0.02 Kg N/A 0.02 Kg N/A 0.03 Kg N/A 0.03 Kg N/A 0.022 Kg
Oil Reference Speed N/A 38000 rpm N/A 38000 rpm N/A 32000 rpm N/A 32000 rpm N/A 33000 rpm