Print Back
FAMM (Alloy Steel) Type Mill Motor Hubs - Rough Stock Bore

The FAMM Type coupling consists of one universal  hub (FAMM Mill Type), one standard FA Type flex hub, two standard FA Type flex sleeves, and one accessory kit. This coupling is supplied with exposed bolts as standard, with shrouded bolts are available upon request through size 5.5.

The FAMM Type Mill Universal hub accommodates AISE Mill Motor frame sizes (with the two sleeves and second hub being standard FA Type).

FMM Type Mill Gear Coupling
Mill Motor FAMM Type Coupling Hubs w/ Rough Stock Bore - Imperial
Unit of Measure
Items FMM Type Mill Gear Coupling
69790404129
FAMM Type (Alloy Steel) Mill Motor Hubs - Rough Stock Bore
FMM Type Mill Gear Coupling
69790404130
FAMM Type (Alloy Steel) Mill Motor Hubs - Rough Stock Bore
FMM Type Mill Gear Coupling
69790404131
FAMM Type (Alloy Steel) Mill Motor Hubs - Rough Stock Bore
FMM Type Mill Gear Coupling
69790404132
FAMM Type (Alloy Steel) Mill Motor Hubs - Rough Stock Bore
FMM Type Mill Gear Coupling
69790404133
FAMM Type (Alloy Steel) Mill Motor Hubs - Rough Stock Bore
Description  N/A FAMM-1-HUB-RSB N/A FAMM-1.5-HUB-RSB N/A FAMM-2-HUB-RSB N/A FAMM-2.5-HUB-RSB N/A FAMM-3-HUB-RSB
Size N/A 1 N/A 1 1/2 N/A 2 N/A 2 1/2 N/A 3
Type N/A Gear Coupling Hubs
Hub Material N/A All Metal
Nominal Torque N/A 11300 in·lb1280 N·m N/A 22700 in·lb2560 N·m N/A 39000 in·lb4410 N·m N/A 69300 in·lb7930 N·m N/A 118000 in·lb13300 N·m
Max Speed (Unbalanced) N/A 6000 rpm N/A 5500 rpm N/A 5000 rpm N/A 4400 rpm N/A 4000 rpm
Depth N/A 4.000 in101.60 mm N/A 4.500 in114.30 mm N/A 5.500 in139.70 mm N/A 6.500 in165.10 mm N/A 7.00 in177.80 mm
Length thru Bore N/A 4.000 in101.60 mm N/A 4.500 in114.30 mm N/A 5.500 in139.70 mm N/A 6.500 in165.10 mm N/A 7.00 in177.80 mm
Style N/A Unbored
Dimension HD N/A 2.310 in58.67 mm N/A 3.000 in76.20 mm N/A 4.000 in101.60 mm N/A 4.630 in117.60 mm N/A 5.630 in143.00 mm
Color N/A Metallic
Bore Type N/A Rough Stock Bore
Max. Bore (Dimensions ID1/ID2) N/A 1.625 in42 mm N/A 2.125 in56 mm N/A 2.750 in73 mm N/A 3.250 in85 mm N/A 4.000 in107 mm
Coupling Type N/A Gear
Weight N/A 123.00 lb N/A 9.00 lb N/A 19.00 lb N/A 29.00 lb N/A 49.00 lb
Cubic inches N/A 21.34440 in³ N/A 40.50000 in³ N/A 88.00000 in³ N/A 139.33985 in³ N/A 221.87830 in³