Print Back
F Type Flex Sleeves (with O-Ring)

For use with F (Flex-Flex) or FFR (Flex-Rigid) couplings.

The F Type coupling consists of two flex hubs, two sleeves (with O-Rings) and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The F Type has a max angular misalignment of 3.0 degrees (1.5 degrees per gear mesh).

The FFR Type coupling consists of one flex hub, one rigid hub, one sleeve (with O-Ring), and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FFR Type has a max angular misalignment of 1.5 degrees (1.5 degrees per gear mesh).

For larger torques, consider the FHD Type gear coupling in sizes 10 through 30.

Note: F Type Flex Sleeves generally come with the required O-Ring. Other than for replacement purposes, F Type O-Rings are generally not ordered as a stand alone product. The F Type O-Ring works for both Exposed and Shrouded Bolt styles. F Type O-Rings do not work for FA (Alloy Steel) Type couplings.

F Type Gear Coupling
F Type Flanged Sleeve Cut Away
Unit of Measure
Items F Type Gear Coupling
69790400143
F Type O-Rings ONLY
F Type Gear Coupling
69790400160
F Type O-Rings ONLY
F Type Gear Coupling
69790400176
F Type O-Rings ONLY
F Type Gear Coupling
69790400188
F Type O-Rings ONLY
F Type Gear Coupling
69790400200
F Type O-Rings ONLY
Description  N/A F-1-O-RING-BUNA-N 70 N/A F-1.5-O-RING-BUNA-N 70 N/A F-2-O-RING-BUNA-N 70 N/A F-2.5-O-RING-BUNA-N 70 N/A F-3-O-RING-BUNA-N 70
Width N/A 8.000 in
Height N/A 6.000 in
Depth N/A 1.00 in
Size N/A 1 N/A 1 1/2 N/A 2 N/A 2 1/2 N/A 3
Type N/A O-Rings
Hub Material N/A Buna-N Rubber
Style N/A O-Ring
Color N/A Black
Normal Temperature Range N/A -40 to 212 ºF
Nominal Torque N/A 7600 in·lb N/A 18900 in·lb N/A 31500 in·lb N/A 56700 in·lb N/A 94500 in·lb
Max. Bore (Dimensions ID1/ID2) N/A 1.654 in42 mm N/A 2.205 in56 mm N/A 2.874 in73 mm N/A 3.346 in85 mm N/A 4.213 in107 mm
Max. Speed (Unbalanced) N/A 6000 rpm N/A 5500 rpm N/A 5000 rpm N/A 4400 rpm N/A 4000 rpm
Max. Speed (Balanced) N/A 9000.00 rpm N/A 8250.00 rpm N/A 7500.00 rpm N/A 6600.00 rpm N/A 6000.00 rpm
Dimension AD N/A 2.040 in51.82 mm N/A 2.320 in58.93 mm N/A 2.940 in74.68 mm N/A 3.470 in88.14 mm N/A 3.970 in100.84 mm
Distance between Shaft Ends (Dimension BSE) N/A 0.130 in3.30 mm N/A 0.130 in3.30 mm N/A 0.130 in3.30 mm N/A 0.190 in4.83 mm N/A 0.190 in4.83 mm
Parallel Misalignment N/A 0.056 in N/A 0.060 in N/A 0.085 in N/A 0.105 in N/A 0.115 in
Coupling Type N/A Gear
Weight N/A 0.25 lb N/A 0.01 lb N/A 0.25 lb N/A 0.40 lb N/A 0.60 lb
Complete Coupling Weight N/A 9.00 lb N/A 19.00 lb N/A 34.00 lb N/A 54.00 lb N/A 80.00 lb
Cubic inches N/A 48.00000 in³
Max. Angular Misalignment N/A 1.50º per Gear Mesh