Print Back
F Type Rigid Hubs, Metric Bore & Keyway - Exposed and Shrouded Bolt Designs

For use with FFR (Flex-Rigid) or FRR (Rigid-Rigid) couplings.

The FFR Type coupling consists of one flex hub, one rigid hub, one sleeve, and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FFR Type has a max angular misalignment of 1.5 degrees (1.5 degrees per gear mesh).

The FRR Type coupling consists of two rigid hubs and one accessory kit. Exposed bolts (E) are also the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FRR Type coupling does not accommodate for any angular misalignment.

For larger torques, consider the FHD Type gear coupling in sizes 10 through 30.

FRR Type Gear Coupling
FRR Type Gear Coupling Diagram
Unit of Measure
Items FRR Type Gear Coupling
69790413564
F Type Rigid Hubs, Metric Bore & Keyway - Exposed Bolt Design
FRR Type Gear Coupling
69790413973
F Type Rigid Hubs, Metric Bore & Keyway - Exposed Bolt Design
FRR Type Gear Coupling
69790414562
F Type Rigid Hubs, Metric Bore & Keyway - Exposed Bolt Design
FRR Type Gear Coupling
69790413974
F Type Rigid Hubs, Metric Bore & Keyway - Exposed Bolt Design
Description  N/A F-4E-HUB RGD-120MMN7-32X7.4MMKW N/A F-5E-HUB RGD-175MMP7-45X10.4MMKW N/A F-6E-HUB RGD-180MMM7-45X10.4MMKW N/A F-5E-HUB RGD-200MMP7-45X10.4MMKW
Bore Size N/A 120.00 mm N/A 175.00 mm N/A 180 mm N/A 200 mm
Hub Style N/A Exposed Bolt
Type N/A Gear Coupling Hubs
Hub Material N/A AISI 1045
Set Screw Style Coupling Size (Dimension T) N/A No Setscrew
Keyway Size (W x D) N/A 32 x 7.4 mm N/A 45 x 10.4 mm N/A 45 x 10.4 mm N/A 45 x 10.4 mm
Nominal Torque N/A 24900 N·m220500 in·lb N/A 49100 N·m434700 in·lb N/A 84700 N·m749700 in·lb N/A 49100 N·m434700 in·lb
Max Speed (Unbalanced) N/A 3000 rpm N/A 2500 rpm N/A 2100 rpm N/A 2500 rpm
Length thru Bore N/A 4.440 mm112.78 in N/A 5.690 mm144.53 in N/A 7.41 mm188.21 in N/A 5.690 mm144.53 in
Depth N/A 4.440 in112.78 mm N/A 5.690 in144.53 mm N/A 7.41 in188.21 mm N/A 5.690 in144.53 mm
Style N/A Bored
Color N/A Metallic
Bore Type N/A Rigid w/ Keyway
Max. Bore (Dimensions ID1/ID2) N/A 6.500 in165.10 mm N/A 8.750 in222.25 mm N/A 10.500 in266.70 mm N/A 8.750 in222.25 mm
Dimension FD N/A 12.50 in317.50 mm N/A 15.31 in388.87 mm N/A 18.00 in457.20 mm N/A 15.31 in388.87 mm
Dimension HD N/A 9.250 in9.25 mm N/A 11.560 in11.56 mm N/A 14.000 in14.00 mm N/A 11.560 in11.56 mm
Coupling Type N/A Gear
Weight N/A 37.26 lb N/A 137.58 lb N/A 263.92 lb N/A 119.18 lb
Cubic inches N/A 693.75000 in³ N/A 1333.71381 in³ N/A 2238.84000 in³ N/A 1333.71381 in³