Print Back
The FHD type coupling consists of two flex hubs, two sleeves with bolt-on seal carriers and one accessory kit. This coupling is supplied with exposed bolts only.The FHD type coupling has heat treated bolts for greater strength. Designed for high torque low-speed applications that occur in mill operations.
FHD-hub---slv-pict
Unit of Measure
Items FHD-hub---slv-pict
69790413612
Metallic-F Type Gear
FHD-hub---slv-pict
69790413613
Metallic-F Type Gear
FHD-hub---slv-pict
69790414665
Metallic-F Type Gear
FHD-hub---slv-pict
69790414666
Metallic-F Type Gear
FHD-hub---slv-pict
69790494232
Metallic-F Type Gear
Description  N/A FHD-12E-SLEEVE FEMALE-W/ENDCAP N/A FHD-12E-SLEEVE MALE-W/ENDCAP N/A FHD-10E-SLEEVE FEMALE-W/ENDCAP N/A FHD-10E-SLEEVE MALE-W/ENDCAP N/A FHD-8E-SLEEVE FEMALE-W/ENDCAP
Weight N/A 450 lb N/A 459 lb N/A 305 lb N/A 308 lb N/A 185 lb
Overall Length N/A 10.44 in265.2 mm N/A 10.76 in273.3 mm N/A 9.54 in242.3 mm N/A 9.79 in248.7 mm N/A 8.48 in215.4 mm
Dimension OD N/A 30.50 in774.7 mm N/A 30.50 in774.7 mm N/A 28.02 in711.7 mm N/A 28.02 in711.7 mm N/A 23.27 in591.1 mm