For use with all Standard Lovejoy flanged gear coupling types (F, FFR, FRR, FA, FL, etc).
The Flanged Coupling Accessory Kits include a gasket and the required bolts to connect the two flanges of a flanged gear coupling together. For flex hubs, the flanges will be on the sleeve. For rigid hubs, the flange will be on the rigid hub.
Note 1: The standard exposed bolt ("E") kits are designed to connect two flanges that are also designated as exposed bolt("E") style. Shrouded bolt ("S") kits are designed to connect two shrouded bolt ("S") flanges. Please ensure the coupling flanges and accessory kit are of the same style (either "E" or "S").
Note 2: Accessory Kits DO NOT include gear coupling grease. Gear coupling grease is essential for satisfactory gear coupling operation, and must be purchased separately.
Items |
![]() 69790400146 Accessory Kits for Standard Lovejoy Flanged Gear Coupling Types (F, FFR, FRR, FA, FL, etc) |
![]() 69790400147 Accessory Kits for Standard Lovejoy Flanged Gear Coupling Types (F, FFR, FRR, FA, FL, etc) |
![]() 69790400163 Accessory Kits for Standard Lovejoy Flanged Gear Coupling Types (F, FFR, FRR, FA, FL, etc) |
![]() 69790400164 Accessory Kits for Standard Lovejoy Flanged Gear Coupling Types (F, FFR, FRR, FA, FL, etc) |
![]() 69790400182 Accessory Kits for Standard Lovejoy Flanged Gear Coupling Types (F, FFR, FRR, FA, FL, etc) |
|||||
Description | N/A 1E-FLNG CP ACCY KIT | N/A 1S-FLNG CP ACCY KIT | N/A 1.5E-FLNG CP ACCY KIT | N/A 1.5S-FLNG CP ACCY KIT | N/A 2E-FLNG CP ACCY KIT | |||||
Width | N/A 8.000 in | |||||||||
Depth | N/A 1.00 in | |||||||||
Height | N/A 6.000 in | |||||||||
Cubic inches | N/A 48.00000 in³ | |||||||||
Flange Style | N/A Exposed Bolt | N/A Shrouded Bolt | N/A Exposed Bolt | N/A Shrouded Bolt | N/A Exposed Bolt | |||||
Type | N/A Accessory Kit | |||||||||
Material | N/A Steel | |||||||||
Application | N/A Bolts for coupling sleeves | |||||||||
Number of Pieces | N/A 13 | N/A 13 | N/A 17 | N/A 17 | N/A 13 | |||||
Weight | N/A 0.36 lb | N/A 0.25 lb | N/A 0.94 lb | N/A 0.25 lb | N/A 1.3 lb | |||||
Coupling Type | N/A Gear | |||||||||
|