Print Back
FMM Type Mill Universal Hubs - Finished (AISE Frame) Bore

The FMM Type coupling consists of one universal hub (FMM Mill Type), one standard F Type flex hub, two standard F Type flex sleeves, and one accessory kit. This coupling is supplied with exposed bolts as standard, with shrouded bolts are available upon request through size 5.5.

The FMM Type Mill Universal hub accommodates AISE Mill Motor frame sizes (with the two sleeves and second hub being standard F Type).

FMM Type Mill Gear Coupling
FMM Type Mill Motor Universal Hubs - Imperial-2
Unit of Measure
Items FMM Type Mill Gear Coupling
69790406650
FMM Type Mill Universal Hubs - Finished (AISE Frame) Bore
FMM Type Mill Gear Coupling
69790402257
FMM Type Mill Universal Hubs - Finished (AISE Frame) Bore
FMM Type Mill Gear Coupling
69790407365
FMM Type Mill Universal Hubs - Finished (AISE Frame) Bore
FMM Type Mill Gear Coupling
69790407959
FMM Type Mill Universal Hubs - Finished (AISE Frame) Bore
FMM Type Mill Gear Coupling
69790407245
FMM Type Mill Universal Hubs - Finished (AISE Frame) Bore
Description  N/A FMM-1.5-HUB-602/802 MTR FRM N/A FMM-1.5-HUB-603/803&604/804-MTR FRM N/A FMM-2-HUB-602/802 MTR FRM N/A FMM-2-HUB-603/604&803/804-MTR FRM N/A FMM-2-HUB-406/606/806-MTR FRM
Bore Size (Dimension TB) N/A 1.7485 to 1.7495 in N/A 1.9980 to 1.9990 in N/A 1.7485 to 1.7495 in N/A 1.9980 to 1.9990 in N/A 2.4980 to 2.4990 in
Hub Style N/A Exposed Bolt
Type N/A Gear Coupling Hubs
Size N/A 1 1/2 N/A 1 1/2 N/A 2 N/A 2 N/A 2
Hub Material N/A AISI 1045
Set Screw Style Coupling Size (Dimension T) N/A No Setscrew
Keyway Size (W x D) N/A 1/2 x 1/4 in
Style N/A Mill Motor Hub Bored
Color N/A Metallic
Nominal Torque N/A 18900 in·lb N/A 18900 in·lb N/A 31500 in·lb N/A 31500 in·lb N/A 31500 in·lb
Max. Bore (Dimensions ID1/ID2) N/A 2.125 in56 mm N/A 2.125 in56 mm N/A 2.750 in73 mm N/A 2.750 in73 mm N/A 2.750 in73 mm
Max. Speed (Unbalanced) N/A 5500 rpm N/A 5500 rpm N/A 5000 rpm N/A 5000 rpm N/A 5000 rpm
Max. Speed (Balanced) N/A 8250.00 rpm N/A 8250.00 rpm N/A 7500.00 rpm N/A 7500.00 rpm N/A 7500.00 rpm
Dimension D N/A 3.970 in100.84 mm N/A 3.970 in100.84 mm N/A N/A 4.860 in123.44 mm N/A 4.860 in123.44 mm
Dimension FD N/A 6.00 in152.40 mm N/A 6.00 in152.40 mm N/A 7.00 in177.80 mm N/A 7.00 in177.80 mm N/A 7.00 in177.80 mm
Dimension G1 N/A 1.060 in26.92 mm N/A 1.130 in28.70 mm N/A N/A 1.130 in28.70 mm N/A 1.250 in31.75 mm
Dimension HD N/A 3.000 in76.20 mm N/A 3.000 in76.20 mm N/A 4.000 in101.60 mm N/A 4.000 in101.60 mm N/A 4.000 in101.60 mm
Dimension ID1 N/A 2.125 in53.98 mm N/A 2.125 in53.98 mm N/A N/A 2.750 in69.85 mm N/A 2.750 in69.85 mm
Dimension LTB1 N/A 3.000 in76.20 mm N/A 3.500 in88.90 mm N/A N/A 3.500 in88.90 mm N/A 4.000 in101.60 mm
Dimension TB N/A 1.7485 to 1.7495 in44.41 to 44.44 mm N/A 1.998 to 1.999 in50.75 to 50.77 mm N/A N/A 1.998 to 1.999 in50.75 to 50.77 mm N/A 2.498 to 2.499 in63.45 to 63.47 mm
Distance between Shaft Ends (Dimension BSE) N/A 0.130 in3.30 mm N/A 0.130 in3.30 mm N/A N/A 0.130 in3.30 mm N/A 0.130 in3.30 mm
Coupling Type N/A Gear
AISE Motor Frame Size N/A 602/802 N/A 603/803 & 604/804 N/A 602/802 N/A 603/604 & 803/804 N/A 406/606/806
Weight N/A 4.31 lb N/A 4.00 lb N/A 10.40 lb N/A 10.79 lb N/A 9.91 lb
Cubic inches N/A 17.46000 in³ N/A 17.46000 in³ N/A 48.00000 in³ N/A 39.04000 in³ N/A 39.04000 in³