These are re-order parts (shear pins) for a pre-existing special shear pin gear coupling.
Designed to limit and protect equipment against excessive torque or sudden shock loads.
Should you have a new gear coupling application that requires shear pins, please contact Lovejoy's application engineering department.
Items |
![]() 69790411450 FSHP Shear Pin Sets (Replacement Parts) |
![]() 69790411451 FSHP Shear Pin Sets (Replacement Parts) |
||
Description | N/A FSHP-3-SHEAR PIN SET-30,000IN-LB | N/A FSHP-3-SHEAR PIN SET-40,000IN-LB | ||
Height | N/A 6.000 in | |||
Depth | N/A 1.00 in | |||
Width | N/A 8.000 in | |||
Cubic inches | N/A 48.00000 in³ | |||
Type | N/A Pin Set | |||
Material | N/A Steel | |||
Color | N/A Metallic | |||
Style | N/A Shear Pin Set 30 | N/A Shear Pin Set 40 | ||
Weight | N/A 0.20 lb | |||
|