Print Back
FA Type (Alloy Steel) Flex Hubs - Rough Stock Bore

For use with FA (Alloy Steel) Flex-Flex couplings.

The FA Type coupling provides a higher nominal torque value than standard F Type couplings, and consists of two FA Type flex hubs, two FA Type sleeves (with seals) and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FA Type has a max angular misalignment of 3.0 degrees (1.5 degrees per gear mesh).

F Type Gear Coupling
FA Type Alloy Steel Flex-Flex Coupling Sleeves w/ O-Ring - Imperial-2
Unit of Measure
Items F Type Gear Coupling
69790403861
FA Type (Alloy Steel) Flex Hubs - Rough Stock Bore
F Type Gear Coupling
69790403862
FA Type (Alloy Steel) Flex Hubs - Rough Stock Bore
F Type Gear Coupling
69790403863
FA Type (Alloy Steel) Flex Hubs - Rough Stock Bore
F Type Gear Coupling
69790403864
FA Type (Alloy Steel) Flex Hubs - Rough Stock Bore
F Type Gear Coupling
69790403865
FA Type (Alloy Steel) Flex Hubs - Rough Stock Bore
Description  N/A FA-1-HUB-RSB N/A FA-1.5-HUB-RSB N/A FA-2-HUB-RSB N/A FA-2.5-HUB-RSB N/A FA-3-HUB-RSB
Size N/A 1 N/A 1 1/2 N/A 2 N/A 2 1/2 N/A 3
Hub Style N/A Exposed Bolt
Type N/A Gear Coupling Hubs
Hub Material N/A Alloy Steel
Set Screw Style Coupling Size (Dimension T) N/A No Setscrew
Nominal Torque N/A 11300 in·lb1280 N·m N/A 22700 in·lb2560 N·m N/A 39000 in·lb4410 N·m N/A 69300 in·lb7930 N·m N/A 118000 in·lb13300 N·m
Max. Speed (Unbalanced) N/A 6000 rpm N/A 5500 rpm N/A 5000 rpm N/A 4400 rpm N/A 4000 rpm
Height N/A 2.310 in N/A 3.00 in N/A 4.000 in N/A 4.630 in N/A 5.630 in
Width N/A 2.310 in N/A 3.000 in N/A 4.000 in N/A 4.630 in N/A 5.630 in
Style N/A Unbored
Length Through Bore (LTB) N/A 1.690 in42.93 mm N/A 1.940 in49.28 mm N/A 2.440 in61.98 mm N/A 3.030 in76.96 mm N/A 3.590 in91.19 mm
Overal Coupling Length (OAL) N/A 3.50 in88.90 mm N/A 4.00 in101.60 mm N/A 5.00 in127.00 mm N/A 6.25 in158.75 mm N/A 7.38 in187.45 mm
Color N/A Metallic
Bore Type N/A Rough Stock Bore
Max. Bore (Dimensions ID1/ID2) N/A 1.625 in42 mm N/A 2.125 in56 mm N/A 2.750 in73 mm N/A 3.250 in88 mm N/A 4.000 in107 mm
Max. Speed (Balanced) N/A 9000.00 rpm N/A 8250.00 rpm N/A 7500.00 rpm N/A 6600.00 rpm N/A 6000.00 rpm
Dimension AD N/A 4.190 in106.43 mm N/A 4.750 in120.65 mm N/A 6.000 in152.40 mm N/A 7.130 in181.10 mm N/A 8.130 in206.50 mm
Dimension D N/A 3.060 in77.72 mm N/A 3.970 in100.84 mm N/A 4.860 in123.44 mm N/A 5.840 in148.34 mm N/A 6.840 in173.74 mm
Dimension HD N/A 2.310 in58.67 mm N/A 3.000 in76.20 mm N/A 4.000 in101.60 mm N/A 4.630 in117.60 mm N/A 5.630 in143.00 mm
Distance between Shaft Ends (Dimension BSE) N/A 0.130 in3.30 mm N/A 0.130 in3.30 mm N/A 0.130 in3.30 mm N/A 0.190 in4.83 mm N/A 0.190 in4.83 mm
Parallel Misalignment N/A 0.056 in N/A 0.060 in N/A 0.085 in N/A 0.105 in N/A 0.115 in
Coupling Type N/A Gear
Weight N/A 2.14 lb N/A 4.06 lb N/A 8.62 lb N/A 14.22 lb N/A 25.09 lb
Complete Coupling Weight N/A 9.00 lb N/A 19.00 lb N/A 34.00 lb N/A 54.00 lb N/A 80.00 lb
Cubic inches N/A 9.01801 in³ N/A 17.46000 in³ N/A 39.04000 in³ N/A 64.95381 in³ N/A 113.79187 in³
Max. Angular Misalignment N/A 1.50º per Gear Mesh