Print Back
FA Type (Alloy Steel) Flex Sleeves (with Seal)

For use with FA (Alloy Steel) Flex-Flex couplings.

The FA Type coupling provides a higher nominal torque value than standard F Type couplings, and consists of two FA Type flex hubs, two FA Type sleeves (with seals) and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FA Type has a max angular misalignment of 3.0 degrees (1.5 degrees per gear mesh).

F Type Gear Coupling
FA Type Alloy Steel Flex-Flex Coupling Sleeves w/ O-Ring - Imperial-2
Unit of Measure
Items F Type Gear Coupling
69790403970
FA Type (Alloy Steel) Flex Sleeves (with Seal)
F Type Gear Coupling
69790403971
FA Type (Alloy Steel) Flex Sleeves (with Seal)
F Type Gear Coupling
69790403972
FA Type (Alloy Steel) Flex Sleeves (with Seal)
F Type Gear Coupling
69790403973
FA Type (Alloy Steel) Flex Sleeves (with Seal)
F Type Gear Coupling
69790403974
FA Type (Alloy Steel) Flex Sleeves (with Seal)
Description  N/A FA-1E-SLEEVE-W/SEAL N/A FA-1S-SLEEVE-W/SEAL N/A FA-1.5E-SLEEVE-W/SEAL N/A FA-1.5S-SLEEVE-W/SEAL N/A FA-2E-SLEEVE-W/SEAL
Size  N/A 1 in N/A 1 in N/A 1 1/2 in N/A 1 1/2 in N/A 2 in
Hub Style N/A Exposed Bolt N/A Shrouded Bolt N/A Exposed Bolt N/A Shrouded Bolt N/A Exposed Bolt
Type N/A Sleeves
Max. Bore (Dimensions ID1/ID2) N/A 1.654 in42 mm N/A 1.654 in42 mm N/A 2.205 in56 mm N/A 2.205 in56 mm N/A 2.874 in73 mm
Length thru Bore N/A 1.690 in42.93 mm N/A 1.690 in42.93 mm N/A 1.940 in49.28 mm N/A 1.940 in49.28 mm N/A 2.440 in61.98 mm
Height N/A 4.560 in N/A 4.560 in N/A 6.000 in N/A 6.000 in N/A 7.000 in
Depth N/A 1.690 in N/A 1.690 in N/A 1.940 in N/A 1.940 in N/A 2.440 in
Width N/A 4.560 in N/A 4.560 in N/A 6.000 in N/A 6.000 in N/A 7.00 in
Material N/A Alloy Steel
Color N/A Metallic
Style N/A Alloy Steel Exposed Bolt Sleeve N/A Alloy Steel Exposed Bolt Sleeve N/A Alloy Steel Exposed Bolt Sleeve N/A Alloy Steel Shrouded Bolt Sleeve N/A Alloy Steel Exposed Bolt Sleeve
Application N/A Driver and Driven
Distance between Shaft Ends (Dimension BSE) N/A 0.13 in3.30 mm
Dimension AD N/A 4.190 in106.43 mm N/A 4.190 in106.43 mm N/A 4.750 in120.65 mm N/A 4.750 in120.65 mm N/A 6.000 in152.40 mm
Dimension D N/A 3.060 in77.72 mm N/A 3.060 in77.72 mm N/A 3.970 in100.84 mm N/A 3.970 in100.84 mm N/A 4.860 in123.44 mm
Dimension FD N/A 4.56 in115.82 mm N/A 4.56 in115.82 mm N/A 6.00 in152.40 mm N/A 6.00 in152.40 mm N/A 7.00 in177.80 mm
Weight N/A 2.48 lb N/A 2.34 lb N/A 4.97 lb N/A 4.72 lb N/A 6.75 lb
Complete Coupling Weight N/A 9.00 lb N/A 9.00 lb N/A 19.00 lb N/A 19.00 lb N/A 34.00 lb
Max. Speed (Unbalanced) N/A 6000 rpm N/A 6000 rpm N/A 5500 rpm N/A 5500 rpm N/A 5000 rpm
Max. Speed (Balanced) N/A 9000.00 rpm N/A 9000.00 rpm N/A 8250.00 rpm N/A 8250.00 rpm N/A 7500.00 rpm
Nominal Torque N/A 11300 in·lb N/A 11300 in·lb N/A 22700 in·lb N/A 22700 in·lb N/A 39000 in·lb
Max. Angular Misalignment (per Gear Mesh) N/A 1.50 º
Parallel Misalignment N/A 0.056 in N/A 0.056 in N/A 0.060 in N/A 0.060 in N/A 0.085 in
Cubic inches N/A 35.14118 in³ N/A 35.14118 in³ N/A 69.84000 in³ N/A 69.84000 in³ N/A 119.56000 in³