| Items |
DF1-10M GGB DF-Exalign Flange Bearing |
DF1-12M GGB DF-Exalign Flange Bearing |
DF1-15M GGB DF-Exalign Flange Bearing |
DF2-20M GGB DF-Exalign Flange Bearing |
DF2-25M GGB DF-Exalign Flange Bearing |
|||||
| A | N/A 54 mm | N/A 54 mm | N/A 54 mm | N/A 64 mm | N/A 64 mm | |||||
| ⌀ B | N/A 8 mm | N/A 8 mm | N/A 8 mm | N/A 10 mm | N/A 10 mm | |||||
| C | N/A 81 mm | N/A 81 mm | N/A 81 mm | N/A 89 mm | N/A 89 mm | |||||
| D | N/A 10 mm | N/A 12.00 mm | N/A 15.00 mm | N/A 20 mm | N/A 25 mm | |||||
| ball bore H7 | N/A 12 mm | N/A 14 mm | N/A 17 mm | N/A 23 mm | N/A 28 mm | |||||
| E | N/A 15 mm | N/A 15 mm | N/A 15 mm | N/A 20 mm | N/A 25 mm | |||||
| F | N/A 6 mm | N/A 6 mm | N/A 6 mm | N/A 10 mm | N/A 10 mm | |||||
| G | N/A 33.3 mm | N/A 33.3 mm | N/A 33.3 mm | N/A 39.7 mm | N/A 39.7 mm | |||||
| L | N/A 103 mm | N/A 103 mm | N/A 103 mm | N/A 116 mm | N/A 116 mm | |||||
| S | N/A 41.2 mm | N/A 41.2 mm | N/A 41.2 mm | N/A 50.7 mm | N/A 50.7 mm | |||||
| T | N/A 8 mm | N/A 8 mm | N/A 8 mm | N/A 10 mm | N/A 10 mm | |||||
| ⌀ U | N/A 9.5 mm | N/A 9.5 mm | N/A 9.5 mm | N/A 11.1 mm | N/A 11.1 mm | |||||
| W | N/A 23 mm | N/A 23 mm | N/A 23 mm | N/A 27 mm | N/A 30 mm | |||||
| Weight | N/A 0.31 Kg | N/A 0.3 Kg | N/A 0.29 Kg | N/A 0.48 Kg | N/A 0.47 Kg | |||||
|
|
||||||||||