| Items |
02DU02 GGB DU bushes - inch |
02DU03 GGB DU bushes - inch |
025DU025 GGB DU bushes - inch |
025DU04 GGB DU bushes - inch |
03DU03 GGB DU bushes - inch |
|||||
| alpha_max | N/A 45 º | |||||||||
| alpha_min | N/A 30 º | |||||||||
| B | N/A 0.125 in | N/A 0.188 in | N/A 0.154 in | N/A 0.25 in | N/A 0.188 in | |||||
| B max. | N/A 0.135 in | N/A 0.1975 in | N/A 0.1663 in | N/A 0.26 in | N/A 0.1975 in | |||||
| B min. | N/A 0.115 in | N/A 0.1775 in | N/A 0.1427 in | N/A 0.24 in | N/A 0.1775 in | |||||
| beta_max | N/A 45 º | |||||||||
| beta_min | N/A 30 º | |||||||||
| Clearance max. | N/A 0.0032 in | N/A 0.0032 in | N/A 0.0034 in | N/A 0.0034 in | N/A 0.0035 in | |||||
| Clearance min. | N/A 0 in | N/A 0 in | N/A 0.0002 in | N/A 0.0002 in | N/A 0.0002 in | |||||
| ci_max | N/A 0.012 in | |||||||||
| ci_min | N/A 0.004 in | |||||||||
| co | N/A 0.016 in | |||||||||
| co_max | N/A 0.024 in | |||||||||
| co_min | N/A 0.008 in | |||||||||
| DH max. | N/A 0.1878 in | N/A 0.1878 in | N/A 0.2191 in | N/A 0.2191 in | N/A 0.2503 in | |||||
| DH min. | N/A 0.1873 in | N/A 0.1873 in | N/A 0.2186 in | N/A 0.2186 in | N/A 0.2497 in | |||||
| Di,a max. | N/A 0.1268 in | N/A 0.1268 in | N/A 0.1581 in | N/A 0.1581 in | N/A 0.1893 in | |||||
| Di,a min. | N/A 0.1243 in | N/A 0.1243 in | N/A 0.1556 in | N/A 0.1556 in | N/A 0.1867 in | |||||
| Di | N/A 1/8 in | N/A 1/8 in | N/A 5/32 in | N/A 5/32 in | N/A 3/16 in | |||||
| Dj max. | N/A 0.1243 in | N/A 0.1243 in | N/A 0.1554 in | N/A 0.1554 in | N/A 0.1865 in | |||||
| Dj min. | N/A 0.1236 in | N/A 0.1236 in | N/A 0.1547 in | N/A 0.1547 in | N/A 0.1858 in | |||||
| Do | N/A 3/16 in | N/A 3/16 in | N/A 7/32 in | N/A 7/32 in | N/A 1/4 in | |||||
|
|
||||||||||