Print Back
GGB DU flanged bushes - inch
GGB-DU-flanged-bushes---inch-dimensions
Unit of Measure
Items GGB DU flanged bushes - inch
06FDU04
GGB DU flanged bushes - inch
GGB DU flanged bushes - inch
06FDU06
GGB DU flanged bushes - inch
GGB DU flanged bushes - inch
06FDU08
GGB DU flanged bushes - inch
GGB DU flanged bushes - inch
06FDU12
GGB DU flanged bushes - inch
GGB DU flanged bushes - inch
08FDU04
GGB DU flanged bushes - inch
B N/A 0.245 in N/A 0.37 in N/A 0.495 in N/A 0.745 in N/A 0.245 in
B max. N/A 0.26 in N/A 0.385 in N/A 0.51 in N/A 0.76 in N/A 0.26 in
B min. N/A 0.23 in N/A 0.355 in N/A 0.48 in N/A 0.73 in N/A 0.23 in
co N/A 0.031 in
co_max N/A 0.047 in
co_min N/A 0.015 in
coa N/A 20 in
coa_max N/A 28 in
coa_min N/A 12 in
Dfl N/A 0.6875 in N/A 0.6875 in N/A 0.6875 in N/A 0.6875 in N/A 0.8125 in
Dfl max. N/A 0.7075 in N/A 0.7075 in N/A 0.7075 in N/A 0.7075 in N/A 0.8325 in
Dfl min. N/A 0.6675 in N/A 0.6675 in N/A 0.6675 in N/A 0.6675 in N/A 0.7925 in
DH max. N/A 0.4691 in
DH min. N/A 0.4684 in N/A 0.4684 in N/A 0.4684 in N/A 0.4684 in N/A 0.5934 in
Di,a max. N/A 0.3779 in N/A 0.3779 in N/A 0.3779 in N/A 0.3779 in N/A 0.5029 in
Di,a min. N/A 0.3752 in N/A 0.3752 in N/A 0.3752 in N/A 0.3752 in N/A 0.5002 in
Di N/A 3/8 in N/A 3/8 in N/A 3/8 in N/A 3/8 in N/A 1/2 in
Dj max. N/A 0.375 in N/A 0.375 in N/A 0.375 in N/A 0.375 in N/A 0.5 in
Dj min. N/A 0.374 in N/A 0.374 in N/A 0.374 in N/A 0.374 in N/A 0.499 in
Do N/A 15/32 in N/A 15/32 in N/A 15/32 in N/A 15/32 in N/A 19/32 in
Sfl N/A 0.043 in
Sfl max. N/A 0.047 in
Sfl min. N/A 0.039 in