Print Back
GGB DU flanged bushes - metric
GGB-DU-flanged-bushes---metric-dimensions
Unit of Measure
Items GGB DU flanged bushes - metric
BB0304DU
GGB DU flanged bushes - metric
GGB DU flanged bushes - metric
BB0404DU
GGB DU flanged bushes - metric
GGB DU flanged bushes - metric
BB0505DU
GGB DU flanged bushes - metric
GGB DU flanged bushes - metric
BB0604DU
GGB DU flanged bushes - metric
GGB DU flanged bushes - metric
BB0608DU
GGB DU flanged bushes - metric
B N/A 4 mm N/A 4 mm N/A 5 mm N/A 4 mm N/A 8 mm
B max. N/A 4.25 mm N/A 4.25 mm N/A 5.25 mm N/A 4.25 mm N/A 8.25 mm
B min. N/A 3.75 mm N/A 3.75 mm N/A 4.75 mm N/A 3.75 mm N/A 7.75 mm
Clearance max. N/A 0.054 mm N/A 0.056 mm N/A 0.077 mm N/A 0.077 mm N/A 0.077 mm
Clearance min. N/A 0 mm
ci_max N/A -0,400 mm N/A -0,400 mm N/A -0,500 mm N/A -0,500 mm N/A -0,500 mm
ci_min N/A -0,100 mm
co N/A 0.5 mm N/A 0.5 mm N/A 0.6 mm N/A 0.6 mm N/A 0.6 mm
co_max N/A 0.8 mm N/A 0.8 mm N/A 1 mm N/A 1 mm N/A 1 mm
co_min N/A 0.2 mm
coa N/A 20 mm
coa_max N/A 28 mm
coa_min N/A 12 mm
Do N/A 4.5 mm N/A 5.5 mm N/A 7 mm N/A 8 mm N/A 8 mm
Dfl N/A 7 mm N/A 9 mm N/A 10 mm N/A 12 mm N/A 12 mm
dfl_max N/A 7.5 mm N/A 9.5 mm N/A 10.5 mm N/A 12.5 mm N/A 12.5 mm
dfl_min N/A 6.5 mm N/A 8.5 mm N/A 9.5 mm N/A 11.5 mm N/A 11.5 mm
Housing N/A H6 N/A H6 N/A H7 N/A H7 N/A H7
dh_min N/A 4.5 mm N/A 4.5 mm N/A 7 mm N/A 8 mm N/A 8 mm
Di N/A 3 mm N/A 4 mm N/A 5 mm N/A 6 mm N/A 6 mm
Di,a max. in H7 N/A 3.048 mm N/A 4.048 mm N/A 5.055 mm N/A 6.055 mm N/A 6.055 mm
Di,a min. in H7 N/A 3 mm N/A 4 mm N/A 4.99 mm N/A 5.99 mm N/A 5.99 mm
Shaft N/A h6 N/A h6 N/A f7 N/A f7 N/A f7
dj_min N/A 2.994 mm N/A 3.992 mm N/A 4.978 mm N/A 5.978 mm N/A 5.978 mm
Sfl N/A 0.75 mm N/A 0.75 mm N/A 0.925 mm N/A 0.925 mm N/A 0.925 mm
sfl_max N/A 0.8 mm N/A 0.8 mm N/A 1.05 mm N/A 1.05 mm N/A 1.05 mm
sfl_min N/A 0.7 mm N/A 0.7 mm N/A 0.8 mm N/A 0.8 mm N/A 0.8 mm