Print Back
GGB DU flanged thrust washers - metric
GGB-DU-flanged-thrust-washers---metric-dimensions
Unit of Measure
Items GGB DU flanged thrust washers - metric
BS40DU
GGB DU flanged thrust washers - metric
GGB DU flanged thrust washers - metric
BS50DU
GGB DU flanged thrust washers - metric
GGB DU flanged thrust washers - metric
BS60DU
GGB DU flanged thrust washers - metric
GGB DU flanged thrust washers - metric
BS70DU
GGB DU flanged thrust washers - metric
GGB DU flanged thrust washers - metric
BS80DU
GGB DU flanged thrust washers - metric
Dfl N/A 44 mm N/A 55 mm N/A 65 mm N/A 75 mm N/A 85 mm
dfl_min N/A 43.9 mm N/A 54.88 mm N/A 64.88 mm N/A 74.88 mm N/A 84.86 mm
Di N/A 40.45 mm N/A 51.25 mm N/A 61.25 mm N/A 71.25 mm N/A 81.25 mm
di_max N/A 40.7 mm N/A 51.5 mm N/A 61.5 mm N/A 71.5 mm N/A 81.5 mm
di_min N/A 40.2 mm N/A 51 mm N/A 61 mm N/A 71 mm N/A 81 mm
Do N/A 75 mm N/A 85 mm N/A 95 mm N/A 110 mm N/A 120 mm
do_min N/A 74.5 mm N/A 84.5 mm N/A 94.5 mm N/A 109.5 mm N/A 119.5 mm
dP N/A 64.75 mm N/A 74.75 mm N/A 84.75 mm N/A 99.75 mm N/A 109.75 mm
dp_max N/A 65 mm N/A 75 mm N/A 85 mm N/A 100 mm N/A 110 mm
dp_min N/A 64.5 mm N/A 74.5 mm N/A 84.5 mm N/A 99.5 mm N/A 109.5 mm