Print Back
GGB DU thrust washers - Inch (US range)
Unit of Measure
Items GGB DU thrust washers - Inch (US range)
G06DU
GGB DU thrust washers - Inch (US range)
GGB DU thrust washers - Inch (US range)
G07DU
GGB DU thrust washers - Inch (US range)
GGB DU thrust washers - Inch (US range)
G08DU
GGB DU thrust washers - Inch (US range)
GGB DU thrust washers - Inch (US range)
G09DU
GGB DU thrust washers - Inch (US range)
GGB DU thrust washers - Inch (US range)
G10DU
GGB DU thrust washers - Inch (US range)
Do N/A 0.875 in N/A 1 in N/A 1.125 in N/A 1.187 in N/A 1.25 in
dD N/A 0.072 in N/A 0.072 in N/A 0.104 in N/A 0.104 in N/A 0.104 in
dd_max N/A 0.077 in N/A 0.077 in N/A 0.109 in N/A 0.109 in N/A 0.109 in
dd_min N/A 0.067 in N/A 0.067 in N/A 0.099 in N/A 0.099 in N/A 0.099 in
Di N/A 0.5 in N/A 0.562 in N/A 0.625 in N/A 0.687 in N/A 0.75 in
di_max N/A 0.51 in N/A 0.572 in N/A 0.635 in N/A 0.697 in N/A 0.76 in
di_min N/A 0.5 in N/A 0.562 in N/A 0.625 in N/A 0.687 in N/A 0.75 in
do_max N/A 0.875 in N/A 1 in N/A 1.125 in N/A 1.187 in N/A 1.25 in
do_min N/A 0.865 in N/A 0.99 in N/A 1.115 in N/A 1.177 in N/A 1.24 in
dP N/A 0.687 in N/A 0.781 in N/A 0.875 in N/A 0.937 in N/A 1 in
Ha max. N/A 0.05 in
Ha min. N/A 0.04 in
pcd_dp_max N/A 0.692 in N/A 0.786 in N/A 0.88 in N/A 0.942 in N/A 1.005 in
pcd_dp_min N/A 0.682 in N/A 0.776 in N/A 0.87 in N/A 0.932 in N/A 0.995 in
ST N/A 0.0605 in
st_max N/A 0.0605 in
st_min N/A 0.0585 in