Print Back
GGB DU thust washers - metric
GGB-DU-thust-washers---metric-dimensions
Unit of Measure
Items GGB DU thust washers - metric
WC08DU
GGB DU thust washers - metric
GGB DU thust washers - metric
WC10DU
GGB DU thust washers - metric
GGB DU thust washers - metric
WC12DU
GGB DU thust washers - metric
GGB DU thust washers - metric
WC14DU
GGB DU thust washers - metric
GGB DU thust washers - metric
WC16DU
GGB DU thust washers - metric
dD N/A N/A 1.75 mm N/A 2.25 mm N/A 2.25 mm N/A 2.25 mm
dd_max N/A N/A 1.875 mm N/A 2.375 mm N/A 2.375 mm N/A 2.375 mm
dd_min N/A N/A 1.625 mm N/A 2.125 mm N/A 2.125 mm N/A 2.125 mm
di_max N/A 10.25 mm N/A 12.25 mm N/A 14.25 mm N/A 16.25 mm N/A 18.25 mm
Di N/A 10 mm N/A 12 mm N/A 14 mm N/A 16 mm N/A 18 mm
Do N/A 20 mm N/A 24 mm N/A 26 mm N/A 30 mm N/A 32 mm
do_min N/A 19.75 mm N/A 23.75 mm N/A 25.75 mm N/A 29.75 mm N/A 31.75 mm
dP N/A N/A 18 mm N/A 20 mm N/A 22 mm N/A 25 mm
Ha max. N/A 1.2 mm
Ha min. N/A 0.95 mm
pcd_dp_max N/A N/A 18.12 mm N/A 20.12 mm N/A 22.12 mm N/A 25.12 mm
pcd_dp_min N/A N/A 17.88 mm N/A 19.88 mm N/A 21.88 mm N/A 24.88 mm
ST N/A 1.5 mm
st_min N/A 1.45 mm