Print Back
GGB-EP-flanged-bushes
GGB-EP-flanged-bushes-dimensions
Unit of Measure
Items GGB-EP-flanged-bushes
BB0505EP
GGB EP flanged bushes
GGB-EP-flanged-bushes
BB0604EP
GGB EP flanged bushes
GGB-EP-flanged-bushes
BB0606EP
GGB EP flanged bushes
GGB-EP-flanged-bushes
BB0608EP
GGB EP flanged bushes
GGB-EP-flanged-bushes
BB0610EP
GGB EP flanged bushes
B Middle h13 Tolerance N/A 4.91 mm N/A 3.91 mm N/A 5.91 mm N/A 7.89 mm N/A 9.89 mm
B max. N/A 5 mm N/A 4 mm N/A 6 mm N/A 8 mm N/A 10 mm
B min. N/A 4.82 mm N/A 3.82 mm N/A 5.82 mm N/A 7.78 mm N/A 9.78 mm
Clearance max. N/A 0.117 mm
Clearance min. N/A 0.03 mm
co N/A 0.5 mm
co_max N/A 0.5 mm
co_min N/A 0.5 mm
coa N/A 30 mm
coa_max N/A 30 mm
coa_min N/A 30 mm
Do N/A 7 mm N/A 8 mm N/A 8 mm N/A 8 mm N/A 8 mm
dh_min N/A 7 mm N/A 8 mm N/A 8 mm N/A 8 mm N/A 8 mm
Housing N/A H7
Di N/A 5 mm N/A 6 mm N/A 6 mm N/A 6 mm N/A 6 mm
Di,a max. in H7 N/A 5.105 mm N/A 6.105 mm N/A 6.105 mm N/A 6.105 mm N/A 6.105 mm
Di,a min. in H7 N/A 5.03 mm N/A 6.03 mm N/A 6.03 mm N/A 6.03 mm N/A 6.03 mm
Shaft N/A h7
dj_min N/A 4.988 mm N/A 5.988 mm N/A 5.988 mm N/A 5.988 mm N/A 5.988 mm
ri max. N/A 0.1 mm
Dfl N/A 10.815 mm N/A 11.815 mm N/A 11.815 mm N/A 11.815 mm N/A 11.815 mm
dfl_max N/A 11 mm N/A 12 mm N/A 12 mm N/A 12 mm N/A 12 mm
dfl_min N/A 10.73 mm N/A 11.73 mm N/A 11.73 mm N/A 11.73 mm N/A 11.73 mm
r N/A 0.3 mm
Sfl N/A 0.93 mm
sfl_max N/A 1 mm
sfl_min N/A 0.86 mm