| Items |
FL1-10M GGB FL- Exalign Flange Bearing |
FL1-12M GGB FL- Exalign Flange Bearing |
FL1-15M GGB FL- Exalign Flange Bearing |
FL2-20M GGB FL- Exalign Flange Bearing |
FL2-25M GGB FL- Exalign Flange Bearing |
|||||
| A | N/A 54 mm | N/A 54 mm | N/A 54 mm | N/A 64 mm | N/A 64 mm | |||||
| ⌀ B | N/A 9.5 mm | N/A 9.5 mm | N/A 9.5 mm | N/A 11.1 mm | N/A 11.1 mm | |||||
| C | N/A 57 mm | N/A 57 mm | N/A 57 mm | N/A 64 mm | N/A 64 mm | |||||
| D | N/A 10 mm | N/A 12.00 mm | N/A 15.00 mm | N/A 20 mm | N/A 25 mm | |||||
| ball bore H7 | N/A 12 mm | N/A 14 mm | N/A 17 mm | N/A 23 mm | N/A 28 mm | |||||
| E | N/A 15 mm | N/A 15 mm | N/A 15 mm | N/A 20 mm | N/A 25 mm | |||||
| F | N/A 6 mm | N/A 6 mm | N/A 6 mm | N/A 10 mm | N/A 10 mm | |||||
| G | N/A 33.3 mm | N/A 33.3 mm | N/A 33.3 mm | N/A 39.7 mm | N/A 39.7 mm | |||||
| L | N/A 76 mm | N/A 76 mm | N/A 76 mm | N/A 89 mm | N/A 89 mm | |||||
| S | N/A 41.2 mm | N/A 41.2 mm | N/A 41.2 mm | N/A 50.7 mm | N/A 50.7 mm | |||||
| T | N/A 8 mm | N/A 8 mm | N/A 8 mm | N/A 10 mm | N/A 10 mm | |||||
| ⌀ U | N/A 8 mm | N/A 8 mm | N/A 8 mm | N/A 10 mm | N/A 10 mm | |||||
| W | N/A 23 mm | N/A 23 mm | N/A 23 mm | N/A 27 mm | N/A 30 mm | |||||
|
|
||||||||||