| Items |
162015GM GGB GAR-MAX bushes Europe |
162020GM GGB GAR-MAX bushes Europe |
202415GM GGB GAR-MAX bushes Europe |
202420GM GGB GAR-MAX bushes Europe |
202425GM GGB GAR-MAX bushes Europe |
|||||
| B | N/A 15 mm | N/A 20 mm | N/A 15 mm | N/A 20 mm | N/A 25 mm | |||||
| Clearance max. | N/A 0.198 mm | N/A 0.198 mm | N/A 0.204 mm | N/A 0.204 mm | N/A 0.204 mm | |||||
| Clearance min. | N/A 0.02 mm | |||||||||
| Do | N/A 20 mm | N/A 20 mm | N/A 24 mm | N/A 24 mm | N/A 24 mm | |||||
| Housing | N/A H7 | |||||||||
| Di | N/A 16 mm | N/A 16 mm | N/A 20 mm | N/A 20 mm | N/A 20 mm | |||||
| ⌀ Installation in an H7 Hsg. max. | N/A 16.171 mm | N/A 16.171 mm | N/A 20.171 mm | N/A 20.171 mm | N/A 20.171 mm | |||||
| ⌀ Installation in an H7 Hsg. min. | N/A 16.02 mm | N/A 16.02 mm | N/A 20.02 mm | N/A 20.02 mm | N/A 20.02 mm | |||||
| Shaft | N/A h8 | |||||||||
| ep | N/A 2 mm | |||||||||
|
|
||||||||||