| Items |
MWXT0816-062 GGB MEGALIFE XT thrust washers - inch |
MWXT0816-080 GGB MEGALIFE XT thrust washers - inch |
MWXT1020-062 GGB MEGALIFE XT thrust washers - inch |
MWXT1020-080 GGB MEGALIFE XT thrust washers - inch |
MWXT1020-125 GGB MEGALIFE XT thrust washers - inch |
|||||
| Do | N/A 0.99 in | N/A 0.99 in | N/A 1.24 in | N/A 1.24 in | N/A 1.24 in | |||||
| Di | N/A 0.515 in | N/A 0.515 in | N/A 0.64 in | N/A 0.64 in | N/A 0.64 in | |||||
| Di x Do | N/A 1/2 x 1 in | N/A 1/2 x 1 in | N/A 5/8 x 1 1/4 in | N/A 5/8 x 1 1/4 in | N/A 5/8 x 1 1/4 in | |||||
| di_max | N/A 0.525 in | N/A 0.525 in | N/A 0.65 in | N/A 0.65 in | N/A 0.65 in | |||||
| di_min | N/A 0.505 in | N/A 0.505 in | N/A 0.63 in | N/A 0.63 in | N/A 0.63 in | |||||
| do_max | N/A 1 in | N/A 1 in | N/A 1.25 in | N/A 1.25 in | N/A 1.25 in | |||||
| do_min | N/A 0.98 in | N/A 0.98 in | N/A 1.23 in | N/A 1.23 in | N/A 1.23 in | |||||
|
|
||||||||||